(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Rorip for Inclined Surfaces KS-1

Rorip for Inclined Surfaces KS-1

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

The claw that grips the main rope is the only W claw in Japan. The fall arrester is grasped in the palm of the hand, so it is easy to operate. The hook thimble (for rope wear prevention) is prone to breakage because a load is applied to it. This has been overcome by employing an extra thick thimble.

Basic Specifications

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133008306
  • Trusco Code
    444-9312
  • Mass(g)
    1570
  • Material Quality
    Main Body: Steel (and Hook) / Rope: Nylon
  • Lanyard Dimensions(mm)
    12 X 400 2 Pcs
  • Hook Effective Diameter(mm)
    18
  • Rope (Sub Line)
    With 2 pc
  • Applicable Main Line(mm)
    16–18
  • Features
    The carrier cable gripping claw is the only W push claw in Japan. Can be easily operated by gripping the cable with hands. Hook thimble (wearing prevention of rope) is easy to get damaged as it bears load. This problem was solved with the use of extremely thick thimble.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : KS-1-BX
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133008306
  • Trusco Code
    444-9312
  • Mass(g)
    1570
  • Material Quality
    Main Body: Steel (and Hook) / Rope: Nylon
  • Lanyard Dimensions(mm)
    12 X 400 2 Pcs
  • Hook Effective Diameter(mm)
    18
  • Rope (Sub Line)
    With 2 pc
  • Applicable Main Line(mm)
    16–18
  • Features
    The carrier cable gripping claw is the only W push claw in Japan. Can be easily operated by gripping the cable with hands. Hook thimble (wearing prevention of rope) is easy to get damaged as it bears load. This problem was solved with the use of extremely thick thimble.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The claw that bites the main rope is W push claws only found with this product in Japan.
●Rorip body can be gripped with palm and can be operated easily.

Specification

●Lanyard Dimensions Diameter x L(mm):12 x 400 2 Pieces
●SPQ(piece):1
●With 2 Ropes(sub rope)
●Hook Effective Diameter: 18mm

Warning

●Main rope is sold separately.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)