(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rorip for Inclined Surfaces KS21-1W

Rorip for Inclined Surfaces KS21-1W

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

The fall arrester is operated easily using a lever. It can be inserted midway into a main rope. It employs an extra thick hook thimble (for rope wear prevention).

Basic Specifications

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133033315
  • Trusco Code
    444-9339
  • Mass(g)
    1260
  • Material Quality
    Main Body: Steel (and Hook) / Rope: Nylon
  • Lanyard Dimensions(mm)
    12 X 400 2 Pcs
  • Hook Effective Diameter(mm)
    18
  • Rope (Sub Line)
    With 2 pc
  • Applicable Main Line(mm)
    16–18
  • Features
    Rorippu body can be controlled by simple operation of the lever. Can be inserted in the middle of the main rope. Very thick thimble is employed for the hook thimble (rope wear protection).
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : KS21-1W-BX
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133033315
  • Trusco Code
    444-9339
  • Mass(g)
    1260
  • Material Quality
    Main Body: Steel (and Hook) / Rope: Nylon
  • Lanyard Dimensions(mm)
    12 X 400 2 Pcs
  • Hook Effective Diameter(mm)
    18
  • Rope (Sub Line)
    With 2 pc
  • Applicable Main Line(mm)
    16–18
  • Features
    Rorippu body can be controlled by simple operation of the lever. Can be inserted in the middle of the main rope. Very thick thimble is employed for the hook thimble (rope wear protection).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)