(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Assist Harness for Sloped Surface

Assist Harness for Sloped Surface

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

A fall arrester for inclined surfaces which prevents falls caused by gripping the operation lever by mistake when not connected to the main rope. Ministry of Land, Infrastructure, Transport and Tourism "New Technology Information System NETIS" registered product. An optional product for the fall arrester for inclined surfaces.

Basic Specifications

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133033377
  • Trusco Code
    444-9461
  • Mass(g)
    700
  • Material Quality
    Main body: Steel
  • Rope Length(cm)
    80
  • Applicable Main Line(mm)
    18
  • Specification Details
    Linked with ring catch
  • Use
    This is an optional product for an inclined plane safety harness.
  • Features
    A safety harness that will prevent a fall on an inclined plane even if the operator accidentally clings to the operating lever when unattached to the main line. This product is a Ministry of Land, Infrastructure, Transport and Tourism "New Technology Information Provision System NETIS Registered Product".
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : SS21-AS-BX
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133033377
  • Trusco Code
    444-9461
  • Mass(g)
    700
  • Material Quality
    Main body: Steel
  • Rope Length(cm)
    80
  • Applicable Main Line(mm)
    18
  • Specification Details
    Linked with ring catch
  • Use
    This is an optional product for an inclined plane safety harness.
  • Features
    A safety harness that will prevent a fall on an inclined plane even if the operator accidentally clings to the operating lever when unattached to the main line. This product is a Ministry of Land, Infrastructure, Transport and Tourism "New Technology Information Provision System NETIS Registered Product".

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)