(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Vertical Main Rope

Vertical Main Rope

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A main rope for S slide rope chuck.

Basic Specifications

  • Commodity Classification
    Temporary Facility
  • Type
    Rope Type
  • Twin-Lanyard
    None
  • Slip Belt
    None
  • Material Quality
    Hook: Steel/Rope: fluoropolymer (with red core)
  • Hook Gate Opening(mm)
    50
  • Specification Details
    3-strand Tetron rope (red core included)
  • Features 1
    Main rope for S Slide's rope chuck.
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Diameter x Length(mm)

Refine by

  • 16×10000
  • 16×15000
  • 16×20000
  • Clear
JAN Code

Refine by

  • 4510620011998
  • 4510620012131
  • 4510620017297
  • Clear
Trusco Code

Refine by

  • 434-2798
  • 434-2780
  • 434-2771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16×10000
4510620011998
434-2771
12 Day(s) or more
-

Part Number : TSR-24-10
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Temporary Facility
  • Type
    Rope Type
  • Twin-Lanyard
    None
  • Slip Belt
    None
  • Diameter x Length(mm)
    16×10000
  • JAN Code
    4510620011998
  • Trusco Code
    434-2771
  • Mass(g)
    2080
  • Material Quality
    Hook: Steel/Rope: fluoropolymer (with red core)
  • Hook Gate Opening(mm)
    50
  • Specification Details
    3-strand Tetron rope (red core included)
  • Features 1
    Main rope for S Slide's rope chuck.
1 pc.
16×15000
4510620017297
434-2780
12 Day(s) or more
-

Part Number : TSR-24-15
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Temporary Facility
  • Type
    Rope Type
  • Twin-Lanyard
    None
  • Slip Belt
    None
  • Diameter x Length(mm)
    16×15000
  • JAN Code
    4510620017297
  • Trusco Code
    434-2780
  • Mass(g)
    2850
  • Material Quality
    Hook: Steel/Rope: fluoropolymer (with red core)
  • Hook Gate Opening(mm)
    50
  • Specification Details
    3-strand Tetron rope (red core included)
  • Features 1
    Main rope for S Slide's rope chuck.
1 pc.
16×20000
4510620012131
434-2798
12 Day(s) or more
-

Part Number : TSR-24-20
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Temporary Facility
  • Type
    Rope Type
  • Twin-Lanyard
    None
  • Slip Belt
    None
  • Diameter x Length(mm)
    16×20000
  • JAN Code
    4510620012131
  • Trusco Code
    434-2798
  • Mass(g)
    3600
  • Material Quality
    Hook: Steel/Rope: fluoropolymer (with red core)
  • Hook Gate Opening(mm)
    50
  • Specification Details
    3-strand Tetron rope (red core included)
  • Features 1
    Main rope for S Slide's rope chuck.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)