(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tool Holder Width (mm) 50–80

Tool Holder Width (mm) 50–80

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Features excellent usability and a fit that improves with each use. Embossed type with a bottom, enabling tools to be stored and taken out safely.

Basic Specifications

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Belt Loop Width(mm)
    60
  • Features
    Features excellent usability where it fits better as you use it more. Has a stopper. Embossed type with a bottom, so tools can be stored and taken out safely.
  • Material
    Tanned Leather
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 190
  • 220
  • 230
  • 280
  • Clear
Width(mm)

Refine by

  • 50
  • 60
  • 75
  • 80
  • Clear
JAN Code

Refine by

  • 4989999252927
  • 4989999252934
  • 4989999252958
  • 4989999252996
  • Clear
Trusco Code

Refine by

  • 449-9158
  • 449-9115
  • 449-9093
  • 449-9085
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
220
75
4989999252996
449-9158
1 Day(s)
-

Part Number : THS-220
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    220
  • Width(mm)
    75
  • Belt Loop Width(mm)
    60
  • JAN Code
    4989999252996
  • Trusco Code
    449-9158
  • Mass(g)
    75
  • Features
    Features excellent usability where it fits better as you use it more. Has a stopper. Embossed type with a bottom, so tools can be stored and taken out safely.
  • Material
    Tanned Leather
1 pc.
190
50
4989999252927
449-9085
8 Day(s)
-

Part Number : TKNS-190
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    190
  • Width(mm)
    50
  • Belt Loop Width(mm)
    60
  • JAN Code
    4989999252927
  • Trusco Code
    449-9085
  • Mass(g)
    60
  • Features
    Features excellent usability where it fits better as you use it more. Has a stopper. Embossed type with a bottom, so tools can be stored and taken out safely.
  • Material
    Tanned Leather
1 pc.
230
60
4989999252958
449-9115
8 Day(s)
-

Part Number : TLS-230
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    230
  • Width(mm)
    60
  • Belt Loop Width(mm)
    60
  • JAN Code
    4989999252958
  • Trusco Code
    449-9115
  • Mass(g)
    90
  • Features
    Features excellent usability where it fits better as you use it more. Has a stopper. Embossed type with a bottom, so tools can be stored and taken out safely.
  • Material
    Tanned Leather
1 pc.
280
80
4989999252934
449-9093
1 Day(s)
-

Part Number : TMKS-260
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    280
  • Width(mm)
    80
  • Belt Loop Width(mm)
    60
  • JAN Code
    4989999252934
  • Trusco Code
    449-9093
  • Mass(g)
    110
  • Features
    Features excellent usability where it fits better as you use it more. Has a stopper. Embossed type with a bottom, so tools can be stored and taken out safely.
  • Material
    Tanned Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)