Bit Holder Joint Rod

Bit Holder Joint Rod

Standard Unit Price:
-
Days to Ship :
Quote

Double-slide system enables smooth attachment/detachment of the end.

Basic Specifications

  • Product uses
    Tool holder
  • Other
    Option
  • Shaft Diameter(mm)
    6.35
  • JAN Code
    4989999240702
  • Trusco Code
    437-3847
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : TBH-J
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product uses
    Tool holder
  • Other
    Option
  • Shaft Diameter(mm)
    6.35
  • JAN Code
    4989999240702
  • Trusco Code
    437-3847
  • Mass(g)
    13
  • Features
    Double-slide system enables smooth attachment/detachment of the end.
  • Material
    Special Steel Elastomer Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)