(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Drop Prevention Rubber Band for Shelves

Drop Prevention Rubber Band for Shelves

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Rubber band type fall prevention product for preventing items from falling from the shelf.
[Features]
· Uses elastic tire tube, making stored goods easy to take out.
· Installation is easy as it is a hook type.
· To prevent the falling of items on the shelf.
· Rubber band for preventing ordinary goods from easily falling off shelves without making it difficult to remove or return items.
· A simple structure with only hooks at both ends, it is easy to install using shelf holes, etc.
· 2-wire hook on both ends.
[Applications]
· Convenient for preventing medium/light weight objects from falling off shelves.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Tip-over prevention plate
  • Color
    Other
  • Width(mm)
    20
  • Detailed colors
    Black
  • Features
    Uses elastic tire tube, making stored goods easy to take out. Has hook for simple attachment.
  • Application
    To prevent the falling of items on the shelf.
  • Material
    Tire Tube
  • Specifications
    2-Wire hook on both ends
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 1.15
  • 1.45
  • Clear
Conform

Refine by

  • For 1,500 mm Width
  • For 1,800 mm Width
  • Clear
JAN Code

Refine by

  • 4989999278279
  • 4989999278286
  • Clear
Trusco Code

Refine by

  • 450-2817
  • 450-2809
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1.15
For 1,500 mm Width
4989999278279
450-2809
Quote
-

Part Number : TRB-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tip-over prevention plate
  • Color
    Other
  • Width(mm)
    20
  • Length(mm)
    1.15
  • Detailed colors
    Black
  • Conform
    For 1,500 mm Width
  • JAN Code
    4989999278279
  • Trusco Code
    450-2809
  • Features
    Uses elastic tire tube, making stored goods easy to take out. Has hook for simple attachment.
  • Application
    To prevent the falling of items on the shelf.
  • Mass
    67g
  • Material
    Tire Tube
  • Specifications
    2-Wire hook on both ends
1 pc.
1.45
For 1,800 mm Width
4989999278286
450-2817
1 Day(s)
-

Part Number : TRB-1800
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tip-over prevention plate
  • Color
    Other
  • Width(mm)
    20
  • Length(mm)
    1.45
  • Detailed colors
    Black
  • Conform
    For 1,800 mm Width
  • JAN Code
    4989999278286
  • Trusco Code
    450-2817
  • Features
    Uses elastic tire tube, making stored goods easy to take out. Has hook for simple attachment.
  • Application
    To prevent the falling of items on the shelf.
  • Mass
    72g
  • Material
    Tire Tube
  • Specifications
    2-Wire hook on both ends

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a tire tube, it has an elasticity, and easy to take out the stored items.
●Easy to install since it is a hook type.

Specification

●SPQ(piece):100
●With key hook with 2 lines at both ends

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)