(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ear Plugs TEB-25

Ear Plugs TEB-25

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It can be hung around the neck, making it easy to attach and detach and safe from being dropped or lost.

Basic Specifications

  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Neck band type
  • Size
    Configurable
  • Standard
    ANSI
  • Material
    Polyurethane. Band: ABS resin
  • Specifications
    Cord: With Band
  • JAN Code
    4989999268430
  • Trusco Code
    445-5649
  • Mass(g)
    12.4
  • Features
    It can be hung around the neck, making it easy to attach and detach and safe from being dropped or lost.
  • Accessory
    Replacement Plug 2-Piece Set Included
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TEB-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Neck band type
  • Size
    Configurable
  • Standard
    ANSI
  • Material
    Polyurethane. Band: ABS resin
  • Specifications
    Cord: With Band
  • JAN Code
    4989999268430
  • Trusco Code
    445-5649
  • Mass(g)
    12.4
  • Features
    It can be hung around the neck, making it easy to attach and detach and safe from being dropped or lost.
  • Accessory
    Replacement Plug 2-Piece Set Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it can hang around your neck, you can prevent it from falling or losing it during works when it is frequently attached and detached.

Specification

●Code:With Band
●Size:Free
●SPQ(piece):40
●NRR Rating: 25dB
●ANSI Compliant Product

Materials

●Polyurethane
●Band: ABS Resin

Accessories

●With 2 Sets of Replacement Plug

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)