(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Earplug Case 46x32x28 mm

Earplug Case 46x32x28 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It can be used to store and carry earplugs used in noisy environments, etc., and prevent them from being lost.

Basic Specifications

  • Specifications
    • STOCK
  • Other
    Option
  • Width(mm)
    32
  • Depth(mm)
    28
  • Height(mm)
    46
  • Material
    Polypropylene
  • JAN Code
    4989999268652
  • Trusco Code
    445-5860
  • Mass(g)
    10
  • Features
    Comes in handy when storing or carrying earplugs.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TMC-01
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Other
    Option
  • Width(mm)
    32
  • Depth(mm)
    28
  • Height(mm)
    46
  • Material
    Polypropylene
  • JAN Code
    4989999268652
  • Trusco Code
    445-5860
  • Mass(g)
    10
  • Features
    Comes in handy when storing or carrying earplugs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for storage earplugs and carrying around.

Specification

●W x D x H(mm):32 x 28 x 46
●SPQ(piece):100

Materials

●Polypropylene

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)