(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Computer Controlled Dust Collector PET Series

Computer Controlled Dust Collector PET Series

Standard Unit Price:
-
Days to Ship :
Quote

Equipped with monitor signage and digital signage indicating the condition of the dust collector. RoHS-compliant product. Provides the ideal pulse jet dustproofing effect with a dedicated filter.

Basic Specifications

  • Product Type
    Dust collector
  • Power supply (V)
    Three-Phase 200
  • Details Type
    Non-Contact Timer Control System
  • Features
    Fitted with monitor indicator/digital indicator for dust collector status. ROHS compatible product. Dedicated filter offers optimum pulse jet dust prevention effect. Semi-automatic dust collector performs pulse jet dust removal automatically. Dust collection interval can be set at 30-second intervals between 0 and 30 minutes.
  • Application
    Ideal for connecting to various industrial machines and powder treatment machines for grinding work, transporting powders and bagging collected dust.
  • Filter format
    Molded Non-Woven Fabric Cylindric Filter
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Output (kW)

Refine by

  • 1.5
  • 2.2
  • Clear
Dust collection capacity (L)

Refine by

  • 25
  • 36
  • Clear
Air Volume (50/60 Hz)(m³/min)

Refine by

  • 24/-
  • -/28
  • 34/-
  • -/40
  • Clear
Noise value (50/60 Hz)(dB(A))

Refine by

  • 69/-
  • -/69
  • 71/-
  • -/71
  • Clear
Main Body Dimension Width(mm)

Refine by

  • 650
  • 800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1.5
25
24/-
69/-
650
Quote
-

Part Number : PET1500-50HZ
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    1.5
  • Dust collection capacity (L)
    25
  • Air Volume (50/60 Hz)(m³/min)
    24/-
  • Noise value (50/60 Hz)(dB(A))
    69/-
  • Main Body Dimension Width(mm)
    650
  • Main Body Dimension Depth(mm)
    650
  • Main Body Dimension Height(mm)
    1384
  • Suction Aperture Diameter(mm)
    150
  • Details Type
    Non-Contact Timer Control System
  • JAN Code
    4562131812472
  • Trusco Code
    453-5103
  • Mass(g)
    175000
  • Features
    Fitted with monitor indicator/digital indicator for dust collector status. ROHS compatible product. Dedicated filter offers optimum pulse jet dust prevention effect. Semi-automatic dust collector performs pulse jet dust removal automatically. Dust collection interval can be set at 30-second intervals between 0 and 30 minutes.
  • Application
    Ideal for connecting to various industrial machines and powder treatment machines for grinding work, transporting powders and bagging collected dust.
  • Filter format
    Molded Non-Woven Fabric Cylindric Filter
1 unit
1.5
25
-/28
-/69
650
Quote
-

Part Number : PET1500-60HZ
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    1.5
  • Dust collection capacity (L)
    25
  • Air Volume (50/60 Hz)(m³/min)
    -/28
  • Noise value (50/60 Hz)(dB(A))
    -/69
  • Main Body Dimension Width(mm)
    650
  • Main Body Dimension Depth(mm)
    650
  • Main Body Dimension Height(mm)
    1384
  • Suction Aperture Diameter(mm)
    150
  • Details Type
    Non-Contact Timer Control System
  • JAN Code
    4562131812465
  • Trusco Code
    453-5111
  • Mass(g)
    175000
  • Features
    Fitted with monitor indicator/digital indicator for dust collector status. ROHS compatible product. Dedicated filter offers optimum pulse jet dust prevention effect. Semi-automatic dust collector performs pulse jet dust removal automatically. Dust collection interval can be set at 30-second intervals between 0 and 30 minutes.
  • Application
    Ideal for connecting to various industrial machines and powder treatment machines for grinding work, transporting powders and bagging collected dust.
  • Filter format
    Molded Non-Woven Fabric Cylindric Filter
1 unit
2.2
36
34/-
71/-
800
Quote
-

Part Number : PET2200-50HZ
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    2.2
  • Dust collection capacity (L)
    36
  • Air Volume (50/60 Hz)(m³/min)
    34/-
  • Noise value (50/60 Hz)(dB(A))
    71/-
  • Main Body Dimension Width(mm)
    800
  • Main Body Dimension Depth(mm)
    700
  • Main Body Dimension Height(mm)
    1468
  • Suction Aperture Diameter(mm)
    175
  • Details Type
    Non-Contact Timer Control System
  • JAN Code
    4562131812496
  • Trusco Code
    453-5189
  • Mass(g)
    205000
  • Features
    Fitted with monitor indicator/digital indicator for dust collector status. ROHS compatible product. Dedicated filter offers optimum pulse jet dust prevention effect. Semi-automatic dust collector performs pulse jet dust removal automatically. Dust collection interval can be set at 30-second intervals between 0 and 30 minutes.
  • Application
    Ideal for connecting to various industrial machines and powder treatment machines for grinding work, transporting powders and bagging collected dust.
  • Filter format
    Molded Non-Woven Fabric Cylindric Filter
1 unit
2.2
36
-/40
-/71
800
Quote
-

Part Number : PET2200-60HZ
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    2.2
  • Dust collection capacity (L)
    36
  • Air Volume (50/60 Hz)(m³/min)
    -/40
  • Noise value (50/60 Hz)(dB(A))
    -/71
  • Main Body Dimension Width(mm)
    800
  • Main Body Dimension Depth(mm)
    700
  • Main Body Dimension Height(mm)
    1468
  • Suction Aperture Diameter(mm)
    175
  • Details Type
    Non-Contact Timer Control System
  • JAN Code
    4562131812489
  • Trusco Code
    453-5197
  • Mass(g)
    205000
  • Features
    Fitted with monitor indicator/digital indicator for dust collector status. ROHS compatible product. Dedicated filter offers optimum pulse jet dust prevention effect. Semi-automatic dust collector performs pulse jet dust removal automatically. Dust collection interval can be set at 30-second intervals between 0 and 30 minutes.
  • Application
    Ideal for connecting to various industrial machines and powder treatment machines for grinding work, transporting powders and bagging collected dust.
  • Filter format
    Molded Non-Woven Fabric Cylindric Filter

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)