(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Honeycomb Zabuton Cushion

Honeycomb Zabuton Cushion

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Reduces seat stuffiness and heat with unique honeycomb construction. Seat and back portion are anti-slip treated.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cold-insulating agent
  • Details Type
    Cushion type
  • Vertical(mm)
    450
  • Horizontal(mm)
    450
  • Features
    Reduces seat stuffiness and heat with unique honeycomb construction. Rear of seat and back are anti-slip treated.
  • Application
    For office chairs in the summer, seats in cars and forklifts, etc.
  • Antibacterial agent material
    Hinokitiol
  • Slip prevention material
    Ester Acrylate Resin
  • Base material
    Polyester 70%, Nylon 30%
  • Inner capacity
    1 pc.

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black/black
  • Black/green
  • Clear
Antibacterial Effect

Refine by

  • Available
  • None
  • Clear
JAN Code

Refine by

  • 4989999272673
  • 4989999272680
  • Clear
Trusco Code

Refine by

  • 445-7048
  • 445-7030
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
THZ
1 pc.
Black/black
None
4989999272673
445-7030
1 Day(s)
-

Part Number : THZ
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Details Type
    Cushion type
  • Color
    Black/black
  • Antibacterial Effect
    None
  • Vertical(mm)
    450
  • Horizontal(mm)
    450
  • JAN Code
    4989999272673
  • Trusco Code
    445-7030
  • Mass(g)
    170
  • Features
    Reduces seat stuffiness and heat with unique honeycomb construction. Rear of seat and back are anti-slip treated.
  • Application
    For office chairs in the summer, seats in cars and forklifts, etc.
  • Antibacterial agent material
    Hinokitiol
  • Slip prevention material
    Ester Acrylate Resin
  • Base material
    Polyester 70%, Nylon 30%
1 pc.
Black/green
Available
4989999272680
445-7048
1 Day(s)
-

Part Number : THZ-AB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Details Type
    Cushion type
  • Color
    Black/green
  • Antibacterial Effect
    Available
  • Vertical(mm)
    450
  • Horizontal(mm)
    450
  • JAN Code
    4989999272680
  • Trusco Code
    445-7048
  • Mass(g)
    150
  • Features
    Reduces seat stuffiness and heat with unique honeycomb construction. Rear of seat and back are anti-slip treated.
  • Application
    For office chairs in the summer, seats in cars and forklifts, etc.
  • Antibacterial agent material
    Hinokitiol
  • Slip prevention material
    Ester Acrylate Resin
  • Base material
    Polyester 70%, Nylon 30%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With its own honeycomb structure, it reduces stuffiness and heat of the seat.

Usage

●Office chairs in the summer, washer seats for cars and forklifts, etc.

Specification

●Dimension(mm):450 x 450
●SPQ(sheet):10

Materials

●Fabric: 70% Polyester, 30% Nylon
●Anti Slip: Acrylic Acid Ester Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)