(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hose Nozzle "Spray Gun 3"

Hose Nozzle "Spray Gun 3"

Standard Unit Price:
-
Days to Ship :
1 Day(s)

The way the lever is gripped enables the output to be switched between jet, spray and water-off.

Basic Specifications

  • Product Model
    Related Parts
  • Compatible hose inner diameter(mm)
    11~15
  • Compatible Hose Outer Diameter(mm)
    16–20
  • Height at the time of connecting connector(mm)
    195
  • JAN Code
    4972353007080
  • Trusco Code
    438-5381
  • Mass(g)
    115.5
  • Features
    Switch between direct injection/spraying/water supply by changing grip on the lever.
  • Specifications
    With Connector
  • Material
    ABS Resin
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 525-108
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Related Parts
  • Compatible hose inner diameter(mm)
    11~15
  • Compatible Hose Outer Diameter(mm)
    16–20
  • Height at the time of connecting connector(mm)
    195
  • JAN Code
    4972353007080
  • Trusco Code
    438-5381
  • Mass(g)
    115.5
  • Features
    Switch between direct injection/spraying/water supply by changing grip on the lever.
  • Specifications
    With Connector
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)