(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rubber Faucet cap

Rubber Faucet cap

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

For unthreaded nominal size 13 faucets. Especially suited to pipe spouts. Inserted and tightened by hand.

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    65
  • JAN Code
    4972353004034
  • Trusco Code
    451-6371
  • Mass(g)
    37
  • Features
    For a water tap 13 that has no threads at the tip, particularly optimal for pipe spouts. Insert and tighten the band.
  • Material
    Polypropylene (PP). EPDM
  • Compatible faucet outside diameter(mm)
    14 to 16
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
-

Part Number : 568-119
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Related Parts
  • Height (mm)
    65
  • JAN Code
    4972353004034
  • Trusco Code
    451-6371
  • Mass(g)
    37
  • Features
    For a water tap 13 that has no threads at the tip, particularly optimal for pipe spouts. Insert and tighten the band.
  • Material
    Polypropylene (PP). EPDM
  • Compatible faucet outside diameter(mm)
    14 to 16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)