(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rainwater Tank

Click this image to zoom it.

Move the mouse over the image to zoom

Rainwater Tank

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Small-sized sprinkler
  • Color
    Green
  • Features
    Capacity can be increased by connecting tanks. When the tank becomes full, it will automatically drain. Includes a valve that can drain as much water as needed.
  • Use
    Collect rainwater and reuse. For emergency water and watering plants, etc.
  • Body/ Hose/ Cap Material
    Polyethylene (PE)
  • Filter Material
    Urethane
  • Band Material
    Steel

Details

Part Number
Capacity(l)

Refine by

  • 50
  • 50X2
  • 80
  • Clear
JAN Code

Refine by

  • 4978684045333
  • 4978684045340
  • 4978684045364
  • Clear
Trusco Code

Refine by

  • 397-7323
  • 397-7307
  • 397-7293
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
80
4978684045333
397-7293
1 Day(s)
-

Part Number : EG-01
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Small-sized sprinkler
  • Color
    Green
  • Capacity(l)
    80
  • JAN Code
    4978684045333
  • Trusco Code
    397-7293
  • Mass(g)
    4500
  • Features
    Capacity can be increased by connecting tanks. When the tank becomes full, it will automatically drain. Includes a valve that can drain as much water as needed.
  • Use
    Collect rainwater and reuse. For emergency water and watering plants, etc.
  • Body/ Hose/ Cap Material
    Polyethylene (PE)
  • Filter Material
    Urethane
  • Band Material
    Steel
50
4978684045340
397-7307
1 Day(s)
-

Part Number : EG-24
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Small-sized sprinkler
  • Color
    Green
  • Capacity(l)
    50
  • JAN Code
    4978684045340
  • Trusco Code
    397-7307
  • Mass(g)
    4000
  • Features
    Capacity can be increased by connecting tanks. When the tank becomes full, it will automatically drain. Includes a valve that can drain as much water as needed.
  • Use
    Collect rainwater and reuse. For emergency water and watering plants, etc.
  • Body/ Hose/ Cap Material
    Polyethylene (PE)
  • Filter Material
    Urethane
  • Band Material
    Steel
50X2
4978684045364
397-7323
1 Day(s)
-

Part Number : EG-26
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Small-sized sprinkler
  • Color
    Green
  • Capacity(l)
    50X2
  • JAN Code
    4978684045364
  • Trusco Code
    397-7323
  • Mass(g)
    7500
  • Features
    Capacity can be increased by connecting tanks. When the tank becomes full, it will automatically drain. Includes a valve that can drain as much water as needed.
  • Use
    Collect rainwater and reuse. For emergency water and watering plants, etc.
  • Body/ Hose/ Cap Material
    Polyethylene (PE)
  • Filter Material
    Urethane
  • Band Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Rain water is collected and reused.

Specification

●Color:Green
●SPQ(piece):1

Materials

●Main Body, Hose, Cap: Polyethylene(PE)
●Filter: Urethane
●Bands: Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)