• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

2-Series Ladder (FRP / for Electric Work)

2-Series Ladder (FRP / for Electric Work)

A double-section ladder for electric work. The ladder rails are made of fiberglass for excellent electrical insulation. The ALFLO joint structure is resistant to twisting and deflection for superior durability. Equipped as standard with a pole grip (telephone pole support) and versatile hook.

Part Number

Configured Part Number is shown.

Part Number
GLH-53FG
GLH-65FG
Part NumberVolume DiscountDays to ShipOverall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Features Mass
(g)
Material Specifications High Pressure Resistant
(V)
Amount Of Content
13 Day(s) or more 3 ~ 3.95 ~ 5.93.52~5.34453-6631Two-part ladder for electrical work. Post is made of glass fiber and has excellent electrical insulation. It is strongly resistant to twisting and deflection due to all-floating joint construction, and has excellent durability. Pole grip (utility pole support) and universal hook are standard equipment.16400Glass FiberANSI Standard350001 unit
13 Day(s) or more 4 ~ 4.96 ~ 6.94.14~6.56453-6649Two-part ladder for electrical work. Post is made of glass fiber and has excellent electrical insulation. It is strongly resistant to twisting and deflection due to all-floating joint construction, and has excellent durability. Pole grip (utility pole support) and universal hook are standard equipment.19100Glass FiberANSI Standard350001 unit

Loading...

  1. 1

Basic Information

Product Model Double Ladder Maximum Operating Mass(kg) 100 Standard Other Items
Effective Front Width(mm) 327 (upper ladder) 359 (lower ladder) Step Interval(mm) 305 Step Width(mm) 38
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)