(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Carbide Blade Scraper

Carbide Blade Scraper

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
This scraper has a carbide tip on the cutting edge.
[Specifications]
Materials: carbide (blade), plywood (Grip)

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    18
  • Blade thickness(mm)
    1
  • Features
    A carbide chip is used at the blade tip.
  • Material (grip)
    Plywood
Part Number
Blade Length(mm)

Refine by

  • 50
  • 51
  • Clear
Overall Length(mm)

Refine by

  • 118
  • 180
  • Clear
JAN Code

Refine by

  • 4989433753850
  • 4989433753966
  • Clear
Trusco Code

Refine by

  • 373-5745
  • 373-5729
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
51
180
4989433753966
373-5729
35 Day(s)
-

Part Number : KZ2-18A
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    18
  • Blade Length(mm)
    51
  • Overall Length(mm)
    180
  • Blade thickness(mm)
    1
  • JAN Code
    4989433753966
  • Trusco Code
    373-5729
  • Mass(g)
    55
  • Features
    A carbide chip is used at the blade tip.
  • Material (grip)
    Plywood
50
118
4989433753850
373-5745
35 Day(s)
-

Part Number : KZ2S-18
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    18
  • Blade Length(mm)
    50
  • Overall Length(mm)
    118
  • Blade thickness(mm)
    1
  • JAN Code
    4989433753850
  • Trusco Code
    373-5745
  • Mass(g)
    50
  • Features
    A carbide chip is used at the blade tip.
  • Material (grip)
    Plywood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)