(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Hard Steel Blade Scraper

Hard Steel Blade Scraper

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
This product uses a hard steel blade with low wear.
[Specifications]
Materials: Hard steel (Blade)

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Hard Steel
  • Blade Width(mm)
    18
  • Blade thickness(mm)
    1.4
  • Features
    Hard steel blade with less wear is used.
  • Material (grip)
    Plywood
Part Number
Blade Length(mm)

Refine by

  • 50
  • 51
  • Clear
Overall Length(mm)

Refine by

  • 118
  • 180
  • Clear
JAN Code

Refine by

  • 4989433753867
  • 4989433753959
  • Clear
Trusco Code

Refine by

  • 373-5770
  • 373-5753
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
51
180
4989433753959
373-5753
35 Day(s)
-

Part Number : KZ3-18A
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Hard Steel
  • Blade Width(mm)
    18
  • Blade Length(mm)
    51
  • Overall Length(mm)
    180
  • Blade thickness(mm)
    1.4
  • JAN Code
    4989433753959
  • Trusco Code
    373-5753
  • Mass(g)
    55
  • Features
    Hard steel blade with less wear is used.
  • Material (grip)
    Plywood
50
118
4989433753867
373-5770
35 Day(s)
-

Part Number : KZ3S-18
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Hard Steel
  • Blade Width(mm)
    18
  • Blade Length(mm)
    50
  • Overall Length(mm)
    118
  • Blade thickness(mm)
    1.4
  • JAN Code
    4989433753867
  • Trusco Code
    373-5770
  • Mass(g)
    50
  • Features
    Hard steel blade with less wear is used.
  • Material (grip)
    Plywood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)