(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cap Nut (Winding Flexible Pipe for Waterworks)

Cap Nut (Winding Flexible Pipe for Waterworks)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Cap nut for use with flexible pipe (TFP-1310M, 2010M).
[Features]
· With gasket.
· Heat resistance temperature: 80°C, mass: 37 g.
· Hole diameter: 16.5 mm, applicable pipe outer diameter: 16.0 mm, width across flats: 23 mm, thickness: 14 mm.
· Screw size: G 1/2.
· Brass (C3604BD) chrome plated specification.
· Gasket: EPDM.
[Applications]
· For flexible pipe.

Basic Specifications

  • Product Type
    Other
  • Material
    Brass (C3604BD) Chrome Plated Finish Specification Gasket / EPDM
  • Heat Resistant Temperature(°C)
    80
  • Application
    For flexible pipe.
  • Features
    Box nut for flexible pipe (TFP-1310M, 2010M).
  • Specifications
    With Gasket
  • Amount Of Content
    1 Set (Cap Nut, Gasket: 2 of Each)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Cap Nut, Gasket: 2 of Each)
  • Clear
Thickness(mm)

Refine by

  • 14
  • 16
  • Clear
Screw Size

Refine by

  • G1/2
  • G3/4
  • Clear
Applicable Pipe O.D.(mm)

Refine by

  • 16.0
  • 16.8
  • 20.0
  • Clear
Wrench Flats(mm)

Refine by

  • 23
  • 29
  • Clear
Hole Diameter(mm)

Refine by

  • 16.5
  • 17.1
  • 20.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Cap Nut, Gasket: 2 of Each)
14
G1/2
16.0
23
16.5
1 Day(s)
-

Part Number : TFC-13-304
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (Cap Nut, Gasket: 2 of Each)

Specificationtitle

  • Product Type
    Other
  • Material
    Brass (C3604BD) Chrome Plated Finish Specification Gasket / EPDM
  • Thickness(mm)
    14
  • Screw Size
    G1/2
  • Applicable Pipe O.D.(mm)
    16.0
  • Wrench Flats(mm)
    23
  • Hole Diameter(mm)
    16.5
  • Heat Resistant Temperature(°C)
    80
  • JAN Code
    4989999277005
  • Trusco Code
    276-0801
  • Mass(g)
    37/set
  • Application
    For flexible pipe.
  • Features
    Box nut for flexible pipe (TFP-1310M, 2010M).
  • Specifications
    With Gasket
1 Set (Cap Nut, Gasket: 2 of Each)
14
G1/2
16.8
23
17.1
1 Day(s)
-

Part Number : TFC-13-316
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (Cap Nut, Gasket: 2 of Each)

Specificationtitle

  • Product Type
    Other
  • Material
    Brass (C3604BD) Chrome Plated Finish Specification Gasket / EPDM
  • Thickness(mm)
    14
  • Screw Size
    G1/2
  • Applicable Pipe O.D.(mm)
    16.8
  • Wrench Flats(mm)
    23
  • Hole Diameter(mm)
    17.1
  • Heat Resistant Temperature(°C)
    80
  • JAN Code
    4989999277029
  • Trusco Code
    276-0827
  • Mass(g)
    37/set
  • Application
    For flexible pipe.
  • Features
    Box nut for flexible pipe (TFP-1310M, 2010M).
  • Specifications
    With Gasket
1 Set (Cap Nut, Gasket: 2 of Each)
16
G3/4
20.0
29
20.3
12 Day(s)
-

Part Number : TFC-20-304
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Cap Nut, Gasket: 2 of Each)

Specificationtitle

  • Product Type
    Other
  • Material
    Brass (C3604BD) Chrome Plated Finish Specification Gasket / EPDM
  • Thickness(mm)
    16
  • Screw Size
    G3/4
  • Applicable Pipe O.D.(mm)
    20.0
  • Wrench Flats(mm)
    29
  • Hole Diameter(mm)
    20.3
  • Heat Resistant Temperature(°C)
    80
  • JAN Code
    4989999277012
  • Trusco Code
    276-0819
  • Mass(g)
    72/set
  • Application
    For flexible pipe.
  • Features
    Box nut for flexible pipe (TFP-1310M, 2010M).
  • Specifications
    With Gasket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a ball head lock nut for flexible pipe(TFP-1310M, 2010M).

Usage

●For flexible pipes.

Specification

●SPQ(set):1
●With packing
●Heat Resistant Temperature: 80°C

Set Contents

●Ball Head Lock Nut, Packing(each 2 pieces)

Materials

●Brass(C3604BD)Chrome Plate Specification
●Packing: EPDM

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)