Dot Mark Tape "NEW Ironman of reflection"

Dot Mark Tape "NEW Ironman of reflection"

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Basic Specifications

  • Thickness(mm)
    1
  • Inner capacity
    1 Bag (8 Sheets)

Details

Part Number
Inner capacity

Refine by

  • 1 Bag (8 Sheets)
  • Clear
Color

Refine by

  • Red Color
  • Yellow Color
  • Green
  • Gold and Silver
  • Clear
Color Details

Refine by

  • Green
  • Green, Yellow, Red, Silver
  • Red
  • Silver
  • Yellow
  • Clear
JAN Code

Refine by

  • 4968124208084
  • 4968124208091
  • 4968124208107
  • 4968124208114
  • 4968124208121
  • Clear
Trusco Code

Refine by

  • 440-3193
  • 440-3185
  • 440-3177
  • 440-3169
  • 440-3151
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (8 Sheets)
-
Green, Yellow, Red, Silver
4968124208084
440-3151
11 Day(s) or more
-

Part Number : HT-102
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (8 Sheets)

Specificationtitle

  • Color
    -
  • Thickness(mm)
    1
  • Color Details
    Green, Yellow, Red, Silver
  • JAN Code
    4968124208084
  • Trusco Code
    440-3151
  • Mass(g)
    18
  • Features
    High luminosity reflection reflects light in an enhanced state. Reflective seal-type material that can be used without cutting.
  • Material
    Base Material: PVC; Adhesive: Acrylic
1 Bag (8 Sheets)
Green
Green
4968124208091
440-3169
9 Day(s) or more
-

Part Number : HT-103
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (8 Sheets)

Specificationtitle

  • Color
    Green
  • Thickness(mm)
    1
  • Color Details
    Green
  • JAN Code
    4968124208091
  • Trusco Code
    440-3169
  • Mass(g)
    18
  • Features
    High luminosity reflection reflects light in an enhanced state. Reflective seal-type material that can be used without cutting.
  • Material
    Base Material: PVC; Adhesive: Acrylic
1 Bag (8 Sheets)
Yellow Color
Yellow
4968124208107
440-3177
11 Day(s) or more
-

Part Number : HT-104
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (8 Sheets)

Specificationtitle

  • Color
    Yellow Color
  • Thickness(mm)
    1
  • Color Details
    Yellow
  • JAN Code
    4968124208107
  • Trusco Code
    440-3177
  • Mass(g)
    18
  • Features
    High luminosity reflection reflects light in an enhanced state. Reflective seal-type material that can be used without cutting.
  • Material
    Base Material: PVC; Adhesive: Acrylic
1 Bag (8 Sheets)
Red Color
Red
4968124208114
440-3185
11 Day(s) or more
-

Part Number : HT-105
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (8 Sheets)

Specificationtitle

  • Color
    Red Color
  • Thickness(mm)
    1
  • Color Details
    Red
  • JAN Code
    4968124208114
  • Trusco Code
    440-3185
  • Mass(g)
    18
  • Features
    High luminosity reflection reflects light in an enhanced state. Reflective seal-type material that can be used without cutting.
  • Material
    Base Material: PVC; Adhesive: Acrylic
1 Bag (8 Sheets)
Gold and Silver
Silver
4968124208121
440-3193
2 Day(s)
-

Part Number : HT-106
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Bag (8 Sheets)

Specificationtitle

  • Color
    Gold and Silver
  • Thickness(mm)
    1
  • Color Details
    Silver
  • JAN Code
    4968124208121
  • Trusco Code
    440-3193
  • Mass(g)
    18
  • Features
    High luminosity reflection reflects light in an enhanced state. Reflective seal-type material that can be used without cutting.
  • Material
    Base Material: PVC; Adhesive: Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Seal type reflective material that can be used without cutting.

Specification

●SPQ(bag):60

Materials

●Base Material: Polyvinyl Chloride(PVC)
●Adhesive: Acrylics

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)