• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Eco-Friendly Light Packaging Tape ecoBP

Eco-Friendly Light Packaging Tape ecoBP

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Transparent enough to see text clearly through it (JAN codes are readable)
· Thin, strong and able to be overlapped
[Applications]
· A tape for light packaging

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Detail
    Clear
  • Adhesive Strength
    3.2N/10mm
  • Tensile Strength
    40N/10mm
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (30 Rolls)
  • Clear
JAN Code

Refine by

  • 4967529535085
  • Clear
Trusco Code

Refine by

  • 440-6770
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
4967529535085
440-6770
2 Day(s)
-

Part Number : EBP-50MMX25M
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Detail
    Clear
  • Adhesive Strength
    3.2N/10mm
  • Tensile Strength
    40N/10mm
  • JAN Code
    4967529535085
  • Trusco Code
    440-6770
  • Mass(g)
    180
  • Base Material
    Recycled Polyethylene Cloth
  • Pressure sensitive adhesive
    Acrylic
1 Box (30 Rolls)
-
-
16 Day(s) or more
-

Part Number : ECOBP-50-25-PACK
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Detail
    Clear
  • Adhesive Strength
    3.2N/10mm
  • Tensile Strength
    40N/10mm
  • JAN Code
    -
  • Trusco Code
    -
  • Mass(g)
    -
  • Base Material
    Recycled Polyethylene Cloth
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)