Aluminum Tape (glossy, 10 m)

Aluminum Tape (glossy, 10 m)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

Aluminum foil adhesive tape coated in acrylic-based adhesive. Strong acrylic-based adhesive is used, and the tape has stable adhesive performance. For covering and protecting ducts and piping. For joints of heat insulation materials, etc. For decorative use, reflective use, shielding, etc., that takes advantage of the original external appearance and characteristics of aluminum foil.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Details Model
    Gloss
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    10N/10mm
  • Color Detail
    Silver
  • JAN Code
    4953871102778
  • Trusco Code
    436-2349
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
2 Day(s)
-

Part Number : LM-102-5010
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Details Model
    Gloss
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    10N/10mm
  • Color Detail
    Silver
  • JAN Code
    4953871102778
  • Trusco Code
    436-2349
  • Mass(g)
    165
  • Features
    An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion.
  • Use
    For joints of heat insulation materials, etc. A product that utilizes the unique appearance and characteristics of aluminum foil to be used for decorative, reflective and shielding applications.
  • Operating Temperature Range
    0~80℃
  • Base Material
    Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)