(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Non-Slip Tape LS

Non-Slip Tape LS

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A tape that is used to prevent slipping in workplaces where there are hazards and slippery places, such as stairs, slopes, etc. Since the tape has an aluminum base material, it conforms to uneven surfaces. For outdoor use. (All places where people walk with non-bare feet)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black Color
  • White Color
  • Yellow Color
  • Green
  • Brown Color
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Color Detail

Refine by

  • Black
  • Brown
  • Gray
  • Green
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4953871102495
  • 4953871102501
  • 4953871102518
  • 4953871102525
  • 4953871102532
  • 4953871102549
  • 4953871102556
  • 4953871102563
  • 4953871102570
  • 4953871102587
  • 4953871102594
  • 4953871102600
  • Clear
Trusco Code

Refine by

  • 440-7181
  • 440-7172
  • 440-7164
  • 440-7156
  • 440-7148
  • 440-7130
  • 440-7121
  • 440-7113
  • 440-7105
  • 440-7091
  • 440-7083
  • 440-7075
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Black Color
50
Black
4953871102495
440-7130
1 Day(s)
-

Part Number : LS-50BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Black
  • JAN Code
    4953871102495
  • Trusco Code
    440-7130
  • Mass(g)
    300
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Brown Color
50
Brown
4953871102525
440-7148
1 Day(s)
-

Part Number : LS-50C
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Brown
  • JAN Code
    4953871102525
  • Trusco Code
    440-7148
  • Mass(g)
    300
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Green
50
Green
4953871102501
440-7156
1 Day(s)
-

Part Number : LS-50GN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Green
  • JAN Code
    4953871102501
  • Trusco Code
    440-7156
  • Mass(g)
    300
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Black Color
50
Gray
4953871102532
440-7164
1 Day(s)
-

Part Number : LS-50GY
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Gray
  • JAN Code
    4953871102532
  • Trusco Code
    440-7164
  • Mass(g)
    300
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
White Color
50
White
4953871102549
440-7172
1 Day(s)
-

Part Number : LS-50W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    White
  • JAN Code
    4953871102549
  • Trusco Code
    440-7172
  • Mass(g)
    300
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Yellow Color
50
Yellow
4953871102518
440-7181
1 Day(s)
-

Part Number : LS-50Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Yellow
  • JAN Code
    4953871102518
  • Trusco Code
    440-7181
  • Mass(g)
    300
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Black Color
100
Black
4953871102556
440-7075
1 Day(s)
-

Part Number : LS-100BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    100
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Black
  • JAN Code
    4953871102556
  • Trusco Code
    440-7075
  • Mass(g)
    670
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Brown Color
100
Brown
4953871102587
440-7083
1 Day(s)
-

Part Number : LS-100C
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    100
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Brown
  • JAN Code
    4953871102587
  • Trusco Code
    440-7083
  • Mass(g)
    670
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Green
100
Green
4953871102563
440-7091
1 Day(s)
-

Part Number : LS-100GN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    100
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Green
  • JAN Code
    4953871102563
  • Trusco Code
    440-7091
  • Mass(g)
    670
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Black Color
100
Gray
4953871102594
440-7105
1 Day(s)
-

Part Number : LS-100GY
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    100
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Gray
  • JAN Code
    4953871102594
  • Trusco Code
    440-7105
  • Mass(g)
    670
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
White Color
100
White
4953871102600
440-7113
1 Day(s)
-

Part Number : LS-100W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    100
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    White
  • JAN Code
    4953871102600
  • Trusco Code
    440-7113
  • Mass(g)
    670
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)
1 Roll
Yellow Color
100
Yellow
4953871102570
440-7121
1 Day(s)
-

Part Number : LS-100Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    100
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    58.8N/10mm
  • Color Detail
    Yellow
  • JAN Code
    4953871102570
  • Trusco Code
    440-7121
  • Mass(g)
    670
  • Features
    Anti-slip tape for preventing slipping at slippery places such as stairs and slopes, dangerous workplaces. Its aluminum base material makes it easy to apply on uneven surfaces.
  • Use
    For outdoors (for areas used while shod)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)