(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gap Tape Wide - Gray

Gap Tape Wide - Gray

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Keeps out drafts, increasing the effectiveness of air conditioning and heating. Prevents dust and noise from entering. Contains film, easy to apply and peel off. For preventing intrusion of drafts/dust.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    10
  • Color Details
    Gray
  • Mass(g)
    30
  • Features
    Prevents drafts from getting into the gaps, increasing the efficacy of the air conditioner. It prevents the intrusion of dirt and air. It comes with film that is easy to apply and peel off.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
-

Part Number : E-0230
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    10
  • Color Details
    Gray
  • Mass(g)
    30
  • Features
    Prevents drafts from getting into the gaps, increasing the efficacy of the air conditioner. It prevents the intrusion of dirt and air. It comes with film that is easy to apply and peel off.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)