(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Glass/Mirror Cleaning Pad

Glass/Mirror Cleaning Pad

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Removes stubborn water scale on glass surfaces and mirrors. Outstanding finish with the power of diamond.

Basic Specifications

  • Product Type
    Scrubber
  • sponge type
    With Abrasive Particles
  • Thickness(mm)
    25
  • Color
    Blue
  • Features
    Removes stubborn water scale on glass and mirrors. It is an outstanding finish with the power of diamond.
  • Material (abrasive material)
    Diamond Abrasive Grain
  • Material (abrasive grain sponge)
    Urethane
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 50
  • 100
  • Clear
Horizontal(mm)

Refine by

  • 25
  • 50
  • Clear
JAN Code

Refine by

  • 4989999261806
  • 4989999261813
  • Clear
Trusco Code

Refine by

  • 445-4189
  • 445-4171
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50
25
4989999261806
445-4171
12 Day(s)
-

Part Number : TGCP-255
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scrubber
  • sponge type
    With Abrasive Particles
  • Vertical(mm)
    50
  • Thickness(mm)
    25
  • Horizontal(mm)
    25
  • Color
    Blue
  • JAN Code
    4989999261806
  • Trusco Code
    445-4171
  • Mass(g)
    25
  • Features
    Removes stubborn water scale on glass and mirrors. It is an outstanding finish with the power of diamond.
  • Material (abrasive material)
    Diamond Abrasive Grain
  • Material (abrasive grain sponge)
    Urethane
1 pc.
100
50
4989999261813
445-4189
12 Day(s)
-

Part Number : TGCP-5010
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scrubber
  • sponge type
    With Abrasive Particles
  • Vertical(mm)
    100
  • Thickness(mm)
    25
  • Horizontal(mm)
    50
  • Color
    Blue
  • JAN Code
    4989999261813
  • Trusco Code
    445-4189
  • Mass(g)
    100
  • Features
    Removes stubborn water scale on glass and mirrors. It is an outstanding finish with the power of diamond.
  • Material (abrasive material)
    Diamond Abrasive Grain
  • Material (abrasive grain sponge)
    Urethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stubborn scaly marks and water scum soiling glasses and mirrors will be removed. 
●The power of the diamond gives an excellent finish.

Specification

●Color:Blue

Materials

●Whetstone Material: Diamond Abrasive Grains
●Sponge: Urethane

Warning

●Please rinse off dust and pebbles cleanly before working.
●Clean the target surface with water, please use this product while moistening with water.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)