(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
EF Fencing Sweeper

EF Fencing Sweeper

Standard Unit Price:
-
Days to Ship :
12 Day(s)

A flexible material evocative of a fencer's sword is used as a rod to catch dirt / garbage by hugging various cleaning surfaces smoothly. Uses ultra-fine fibers to reliably remove dirt and dust. Includes a hook for hanging on a belt or cart.

Basic Specifications

  • Product Model
    Dust Removing Hand Brush
  • Body / Option
    Main Body
  • Size(mm)
    Head Size: W53 x H640 (Excluding Mop Threads)
  • Mass(g)
    368
  • JAN Code
    4904771103006
  • Trusco Code
    430-8620
  • Features
    Highly flexible material like a fencing foil (sword) used for loading, fit for various non-stop cleaning applications, and catches dust and dirt. Uses ultra thin fibers to reliably sweep up dirt and dust. Hook is included for belt and cart attachment.
  • Material (Grip)
    Polypropylene (PP)
  • Material (Rod)
    TPE
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : CL-398-000-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Removing Hand Brush
  • Body / Option
    Main Body
  • Size(mm)
    Head Size: W53 x H640 (Excluding Mop Threads)
  • Mass(g)
    368
  • JAN Code
    4904771103006
  • Trusco Code
    430-8620
  • Features
    Highly flexible material like a fencing foil (sword) used for loading, fit for various non-stop cleaning applications, and catches dust and dirt. Uses ultra thin fibers to reliably sweep up dirt and dust. Hook is included for belt and cart attachment.
  • Material (Grip)
    Polypropylene (PP)
  • Material (Rod)
    TPE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)