(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Plastic Pail, with Handle, Lid

Plastic Pail, with Handle, Lid

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Stackable lid for Sekisui pails.

Basic Specifications

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Height(mm)
    25
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 340
  • 365
  • Clear
Depth(mm)

Refine by

  • 330
  • 350
  • Clear
JAN Code

Refine by

  • 4580167560181
  • 4580167560211
  • Clear
Trusco Code

Refine by

  • 438-0851
  • 438-0835
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
340
330
4580167560181
438-0835
12 Day(s)
-

Part Number : P18FB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Height(mm)
    25
  • Width(mm)
    340
  • Depth(mm)
    330
  • JAN Code
    4580167560181
  • Trusco Code
    438-0835
  • Mass(g)
    190
1 pc.
365
350
4580167560211
438-0851
12 Day(s)
-

Part Number : P22FKB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Body / Option
    Option
  • Detailing Type
    Lid
  • Height(mm)
    25
  • Width(mm)
    365
  • Depth(mm)
    350
  • JAN Code
    4580167560211
  • Trusco Code
    438-0851
  • Mass(g)
    255

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)