(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PP Bucket Lid

PP Bucket Lid

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A lid for PP bucket.
* Note: Only the lid is sold. The bucket body is sold separately.

Basic Specifications

  • Specifications
    • STOCK
  • Color
    Blue
  • Main body: option
    Option
  • Details Type
    lid
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Outer Diameter(mm)

Refine by

  • 268
  • 289
  • 312
  • 322
  • 360
  • 373
  • Clear
Height(mm)

Refine by

  • 32
  • 38
  • 40
  • 43
  • 45
  • 47
  • Clear
JAN code

Refine by

  • 4989999243819
  • 4989999243826
  • 4989999243833
  • 4989999243840
  • 4989999243857
  • 4989999243864
  • Clear
Trusco Code

Refine by

  • 437-8091
  • 437-8083
  • 437-8075
  • 437-8067
  • 437-8059
  • 437-8041
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
268
32
4989999243819
437-8041
1 Day(s)
-

Part Number : TPPB-8-F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Main body: option
    Option
  • Details Type
    lid
  • Outer Diameter(mm)
    268
  • Height(mm)
    32
  • JAN code
    4989999243819
  • Trusco Code
    437-8041
  • Mass(g)
    95
1 pc.
289
38
4989999243826
437-8059
1 Day(s)
-

Part Number : TPPB-10-F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Main body: option
    Option
  • Details Type
    lid
  • Outer Diameter(mm)
    289
  • Height(mm)
    38
  • JAN code
    4989999243826
  • Trusco Code
    437-8059
  • Mass(g)
    109
1 pc.
312
40
4989999243833
437-8067
1 Day(s)
-

Part Number : TPPB-13-F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Main body: option
    Option
  • Details Type
    lid
  • Outer Diameter(mm)
    312
  • Height(mm)
    40
  • JAN code
    4989999243833
  • Trusco Code
    437-8067
  • Mass(g)
    143
1 pc.
322
43
4989999243840
437-8075
1 Day(s)
-

Part Number : TPPB-15-F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Main body: option
    Option
  • Details Type
    lid
  • Outer Diameter(mm)
    322
  • Height(mm)
    43
  • JAN code
    4989999243840
  • Trusco Code
    437-8075
  • Mass(g)
    180
1 pc.
360
45
4989999243857
437-8083
12 Day(s)
-

Part Number : TPPB-22-F
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Main body: option
    Option
  • Details Type
    lid
  • Outer Diameter(mm)
    360
  • Height(mm)
    45
  • JAN code
    4989999243857
  • Trusco Code
    437-8083
  • Mass(g)
    185
1 pc.
373
47
4989999243864
437-8091
12 Day(s)
-

Part Number : TPPB-25-F
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Main body: option
    Option
  • Details Type
    lid
  • Outer Diameter(mm)
    373
  • Height(mm)
    47
  • JAN code
    4989999243864
  • Trusco Code
    437-8091
  • Mass(g)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)