(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MM Brush

MM Brush

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Employs thin, firm and flexible arenga fiber. Sweep up even fine dust.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Features
    Uses an Allen Fiber with thin and resilient fibers. Can sweep up even the finest of debris.
  • Material (Handle)
    Contracting Tube Made of Vinyl Chloride with Wooden Core
  • Material (Shell / Hair)
    Black Fiber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width x Length(mm)

Refine by

  • 240×750
  • 240×1285
  • Clear
JAN Code

Refine by

  • 4904771492308
  • 4904771492407
  • Clear
Trusco Code

Refine by

  • 435-2041
  • 435-2033
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
240×750
4904771492308
435-2033
12 Day(s)
-

Part Number : CL-894-110-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Width x Length(mm)
    240×750
  • JAN Code
    4904771492308
  • Trusco Code
    435-2033
  • Mass(g)
    230
  • Features
    Uses an Allen Fiber with thin and resilient fibers. Can sweep up even the finest of debris.
  • Material (Handle)
    Contracting Tube Made of Vinyl Chloride with Wooden Core
  • Material (Shell / Hair)
    Black Fiber
1 pc.
240×1285
4904771492407
435-2041
30 Day(s)
-

Part Number : CL-894-120-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Width x Length(mm)
    240×1285
  • JAN Code
    4904771492407
  • Trusco Code
    435-2041
  • Mass(g)
    400
  • Features
    Uses an Allen Fiber with thin and resilient fibers. Can sweep up even the finest of debris.
  • Material (Handle)
    Contracting Tube Made of Vinyl Chloride with Wooden Core
  • Material (Shell / Hair)
    Black Fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)