(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mop Spare Yarn (Brown Pack)

Click this image to zoom it.

Move the mouse over the image to zoom

Mop Spare Yarn (Brown Pack)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Mop head suitable for wet wiping, dry wiping, waxing and applying detergent.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Side(mm)
    240
  • Features
    Mop suitable for wet wiping, dry wiping, waxing, and cleaning with detergent.
  • Material
    Cotton, Staple fiber mix
  • Specifications
    Filament Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 160
  • 210
  • Clear
Longitudinal(mm)

Refine by

  • 160
  • 210
  • Clear
Mass(g)

Refine by

  • 187
  • 240
  • 260
  • Clear
JAN Code

Refine by

  • 4904771183008
  • 4904771353807
  • 4904771353906
  • Clear
Trusco Code

Refine by

  • 435-1983
  • 435-1975
  • 435-1967
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
160
160
187
4904771353807
435-1967
12 Day(s)
-

Part Number : CL-361-521-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Length(mm)
    160
  • Longitudinal(mm)
    160
  • Side(mm)
    240
  • Mass(g)
    187
  • JAN Code
    4904771353807
  • Trusco Code
    435-1967
  • Features
    Mop suitable for wet wiping, dry wiping, waxing, and cleaning with detergent.
  • Material
    Cotton, Staple fiber mix
  • Specifications
    Filament Type
1 pc.
210
210
240
4904771183008
435-1975
12 Day(s)
-

Part Number : CL-361-524-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Length(mm)
    210
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    240
  • JAN Code
    4904771183008
  • Trusco Code
    435-1975
  • Features
    Mop suitable for wet wiping, dry wiping, waxing, and cleaning with detergent.
  • Material
    Cotton, Staple fiber mix
  • Specifications
    Filament Type
1 pc.
210
210
260
4904771353906
435-1983
12 Day(s)
-

Part Number : CL-361-526-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop Drying Thread
  • Other
    Spare
  • Body / Option
    Option
  • Length(mm)
    210
  • Longitudinal(mm)
    210
  • Side(mm)
    240
  • Mass(g)
    260
  • JAN Code
    4904771353906
  • Trusco Code
    435-1983
  • Features
    Mop suitable for wet wiping, dry wiping, waxing, and cleaning with detergent.
  • Material
    Cotton, Staple fiber mix
  • Specifications
    Filament Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)