(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mrs Roll Regular 2 Spare Tape

Mrs Roll Regular 2 Spare Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
Wide type that is optimal for industrial use.
The entire surface is adhesive for removing dirt from corner to corner.
Cleaner

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    For Floor / Carpets
  • Spare
    Spare Tape
  • Tape Size
    195 mm Width x 12 m
  • JAN Code
    4901860100939
  • Trusco Code
    443-8442
  • Mass(g)
    1100
  • Amount Of Content
    1 Pack (3 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (3 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3 pcs)
1 Day(s)
-

Part Number : CPT-R3P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Model
    For Floor / Carpets
  • Spare
    Spare Tape
  • Tape Size
    195 mm Width x 12 m
  • JAN Code
    4901860100939
  • Trusco Code
    443-8442
  • Mass(g)
    1100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)