(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Jumbo Pail HG Series

Jumbo Pail HG Series

Standard Unit Price:
-
Days to Ship :
Quote

Durable, integrally molded structure that does not leak dirty garbage water.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Body / Option
    Main Body
  • Material
    Body: FRP Caster: Rubber, Unichrome-Plated
  • Features
    It is durable and garbage water does not leak because it is integrally molded.
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Capacity(L)

Refine by

  • 400
  • 610
  • 800
  • 1000
  • 1500
  • Clear
Detailing Type

Refine by

  • With partitions
  • Clear
Frontage(mm)

Refine by

  • 870
  • 1096
  • 1280
  • 1420
  • 1800
  • Clear
Depth(mm)

Refine by

  • 660
  • 716
  • 920
  • 950
  • 960
  • Clear
Height(mm)

Refine by

  • 1100
  • 1110
  • 1250
  • 1284
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1000
-
1420
960
1250
Quote
-

Part Number : HG1000C
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    1000
  • Use
    Trash Can
  • Detailing Type
    -
  • Frontage(mm)
    1420
  • Depth(mm)
    960
  • Height(mm)
    1250
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    453-7351
  • Material
    Body: FRP Caster: Rubber, Unichrome-Plated
  • Detailing Capacity(L)
    1,000 (equivalent to twenty-three 45 L garbage bags)
  • Mass(g)
    36000
  • Features
    It is durable and garbage water does not leak because it is integrally molded.
1 unit
400
-
870
660
1100
Quote
-

Part Number : HG400C
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    400
  • Use
    Trash Can
  • Detailing Type
    -
  • Frontage(mm)
    870
  • Depth(mm)
    660
  • Height(mm)
    1100
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    453-7360
  • Material
    Body: FRP Caster: Rubber, Unichrome-Plated
  • Detailing Capacity(L)
    400 (Equivalent to Nine 45 L Garbage Bags)
  • Mass(g)
    16000
  • Features
    It is durable and garbage water does not leak because it is integrally molded.
1 unit
610
-
1096
716
1110
Quote
-

Part Number : HG600C
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    610
  • Use
    Trash Can
  • Detailing Type
    -
  • Frontage(mm)
    1096
  • Depth(mm)
    716
  • Height(mm)
    1110
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    453-7378
  • Material
    Body: FRP Caster: Rubber, Unichrome-Plated
  • Detailing Capacity(L)
    610 (equivalent to thirteen 45 L garbage bags)
  • Mass(g)
    22000
  • Features
    It is durable and garbage water does not leak because it is integrally molded.
1 unit
800
-
1280
950
1110
Quote
-

Part Number : HG800C
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    800
  • Use
    Trash Can
  • Detailing Type
    -
  • Frontage(mm)
    1280
  • Depth(mm)
    950
  • Height(mm)
    1110
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    453-7386
  • Material
    Body: FRP Caster: Rubber, Unichrome-Plated
  • Detailing Capacity(L)
    800 (Equivalent to Eighteen 45 L Garbage Bags)
  • Mass(g)
    26000
  • Features
    It is durable and garbage water does not leak because it is integrally molded.
1 unit
1500
With partitions
1800
920
1284
Quote
-

Part Number : J1500BC
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    1500
  • Use
    Trash Can
  • Detailing Type
    With partitions
  • Frontage(mm)
    1800
  • Depth(mm)
    920
  • Height(mm)
    1284
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    453-7394
  • Material
    Body: FRP Caster: Rubber, Unichrome-Plated
  • Detailing Capacity(L)
    1500 (Equivalent to Thirty-Four 45 L Garbage Bags)
  • Mass(g)
    45000
  • Features
    It is durable and garbage water does not leak because it is integrally molded.
1 unit
1500
-
1800
920
1284
Quote
-

Part Number : J1500C
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    1500
  • Use
    Trash Can
  • Detailing Type
    -
  • Frontage(mm)
    1800
  • Depth(mm)
    920
  • Height(mm)
    1284
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    453-7408
  • Material
    Body: FRP Caster: Rubber, Unichrome-Plated
  • Detailing Capacity(L)
    1500 (Equivalent to Thirty-Four 45 L Garbage Bags)
  • Mass(g)
    45000
  • Features
    It is durable and garbage water does not leak because it is integrally molded.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)