(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
TECCELL, Pallet, K Type (Compatible With 2-Way Insertion Type Porter Lift (Platform Truck for Pallets)

TECCELL, Pallet, K Type (Compatible With 2-Way Insertion Type Porter Lift (Platform Truck for Pallets)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

High strength and ultra-lightweight, made up of hexagonal cells (honeycomb cores). Surfaces are completely flat, meaning no marks are left on the packaging exterior. Recyclable, with excellent cleanliness, sanitation, and made entirely of plastic.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Other
  • Maximum Static Load (kg)
    100
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    100
  • Height / Thickness (mm)
    210
  • Insertion Dimensions (Frontage) Height(mm)
    180
  • Features
    Hexagonally shaped cell aggregation (honeycomb core) for high strength and ultra light weight. Since it is fully flat on all surfaces, no marks will remain on the load shape. Excellent cleanability resulting in high sanitation, and the all-resin compound allows for recycling.
  • Color Details
    Natural
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage (mm)

Refine by

  • 600
  • 650
  • Clear
Depth (mm)

Refine by

  • 800
  • 850
  • Clear
Insertion Dimensions (Frontage) Width(mm)

Refine by

  • 540
  • 590
  • Clear
JAN Code

Refine by

  • 4938233599472
  • 4938233599489
  • Clear
Trusco Code

Refine by

  • 452-8573
  • 452-8557
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
800
540
4938233599472
452-8557
12 Day(s)
-

Part Number : P30-800X600X210-K
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    600
  • Depth (mm)
    800
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Other
  • Maximum Static Load (kg)
    100
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    100
  • Height / Thickness (mm)
    210
  • Insertion Dimensions (Frontage) Width(mm)
    540
  • Insertion Dimensions (Frontage) Height(mm)
    180
  • JAN Code
    4938233599472
  • Trusco Code
    452-8557
  • Features
    Hexagonally shaped cell aggregation (honeycomb core) for high strength and ultra light weight. Since it is fully flat on all surfaces, no marks will remain on the load shape. Excellent cleanability resulting in high sanitation, and the all-resin compound allows for recycling.
  • Mass(kg)
    3.0
  • Color Details
    Natural
1 pc.
650
850
590
4938233599489
452-8573
40 Day(s)
-

Part Number : P30-850X650X210-K
Days to Ship 40 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    650
  • Depth (mm)
    850
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Other
  • Maximum Static Load (kg)
    100
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    100
  • Height / Thickness (mm)
    210
  • Insertion Dimensions (Frontage) Width(mm)
    590
  • Insertion Dimensions (Frontage) Height(mm)
    180
  • JAN Code
    4938233599489
  • Trusco Code
    452-8573
  • Features
    Hexagonally shaped cell aggregation (honeycomb core) for high strength and ultra light weight. Since it is fully flat on all surfaces, no marks will remain on the load shape. Excellent cleanability resulting in high sanitation, and the all-resin compound allows for recycling.
  • Mass(kg)
    3.5
  • Color Details
    Natural

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)