(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SANKO, Plastic Pallet (Low Profile)

SANKO, Plastic Pallet (Low Profile)

Standard Unit Price:
-
Days to Ship :
Quote

Its strength and function are the same regardless of which side is used, as the top and bottom surfaces are almost identical. Lower tiers can be firmly stacked even when stacking cargo. A recycled pallet made from 100% waste plastics.

Basic Specifications

  • Frontage (mm)
    1400
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    100
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    280
  • Insertion Dimensions (Frontage) Height(mm)
    58
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    58
  • Center Block Width(mm)
    350/280
  • Trusco Code
    439-1225
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom. This recycled pallet uses 100% disposed plastics.
  • Mass(kg)
    10.9
  • Compatible Equipment
    Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : SK-R4-1114-6-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    1400
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    100
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    280
  • Insertion Dimensions (Frontage) Height(mm)
    58
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    58
  • Center Block Width(mm)
    350/280
  • Trusco Code
    439-1225
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom. This recycled pallet uses 100% disposed plastics.
  • Mass(kg)
    10.9
  • Compatible Equipment
    Forklift
  • Material Details
    Recycled Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)