(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Container THC Type (Olive Drab, Type A)

Container THC Type (Olive Drab, Type A)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Box type containers which can be stacked by type.
[Features]
· Lightweight and easy to carry.
· It can be used in various contexts as a multipurpose tote box with all surfaces solid seamed.
· Enhanced product lineup of big and small sizes and can be stacked.
· Made of polypropylene (PP).
· Can be arranged and stored according to the size of contents.
[Applications]
· Ideal for arranging and storing small items as well as items in offices and storages.
* This product only includes the main body; the lid is sold separately.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Shape Width(mm)

Refine by

  • 170
  • 244
  • 354
  • 508
  • Clear
External Shape Depth(mm)

Refine by

  • 112
  • 167
  • 242
  • 352
  • Clear
External Height(mm)

Refine by

  • 80
  • 100
  • 120
  • 175
  • 260
  • Clear
Capacity(L)

Refine by

  • 0.9
  • 2.6
  • 7.2
  • 16.2
  • 24
  • 35.4
  • Clear
Effective inside dimension: frontage(mm)

Refine by

  • 131
  • 197
  • 299
  • 442
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
170
112
80
0.9
131
1 Day(s)
-

Part Number : THC-01A-OD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    170
  • External Shape Depth(mm)
    112
  • External Height(mm)
    80
  • Capacity(L)
    0.9
  • Color
    Other
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    131
  • Effective inside dimension: depth(mm)
    83
  • Effective inside dimension: height(mm)
    76
  • Detailed colors
    OD
  • JAN Code
    4989999231991
  • Trusco Code
    440-8039
  • Features
    Lightweight and easy to carry. It can be used in various scenes as a multipurpose tote box with all surfaces solid seamed.
  • Mass(g)
    112
1 pc.
244
167
100
2.6
197
1 Day(s)
-

Part Number : THC-03A-OD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    244
  • External Shape Depth(mm)
    167
  • External Height(mm)
    100
  • Capacity(L)
    2.6
  • Color
    Other
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    197
  • Effective inside dimension: depth(mm)
    129
  • Effective inside dimension: height(mm)
    96
  • Detailed colors
    OD
  • JAN Code
    4989999232820
  • Trusco Code
    440-8055
  • Features
    Lightweight and easy to carry. It can be used in various scenes as a multipurpose tote box with all surfaces solid seamed.
  • Mass(g)
    245
1 pc.
354
242
120
7.2
299
1 Day(s)
-

Part Number : THC-07A-OD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    354
  • External Shape Depth(mm)
    242
  • External Height(mm)
    120
  • Capacity(L)
    7.2
  • Color
    Other
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    299
  • Effective inside dimension: depth(mm)
    196
  • Effective inside dimension: height(mm)
    114
  • Detailed colors
    OD
  • JAN Code
    4989999232868
  • Trusco Code
    440-8098
  • Features
    Stackable when lid is closed or removed. Lightweight and easy to carry. Pass-through box with full-flat surface. Can be used for many purposes in any applications.
  • Mass(g)
    510
1 pc.
508
352
120
16.2
442
1 Day(s)
-

Part Number : THC-16A-OD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    508
  • External Shape Depth(mm)
    352
  • External Height(mm)
    120
  • Capacity(L)
    16.2
  • Color
    Other
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    442
  • Effective inside dimension: depth(mm)
    298
  • Effective inside dimension: height(mm)
    115
  • Detailed colors
    OD
  • JAN Code
    4989999232905
  • Trusco Code
    440-8136
  • Features
    Stackable when lid is closed or removed. Lightweight and easy to carry. Pass-through box with full-flat surface. Can be used for many purposes in any applications.
  • Mass(g)
    970
1 pc.
508
352
175
24
442
1 Day(s)
-

Part Number : THC-23A-OD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    508
  • External Shape Depth(mm)
    352
  • External Height(mm)
    175
  • Capacity(L)
    24
  • Color
    Other
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    442
  • Effective inside dimension: depth(mm)
    298
  • Effective inside dimension: height(mm)
    170
  • Detailed colors
    OD
  • JAN Code
    4989999232912
  • Trusco Code
    440-8144
  • Features
    Stackable when lid is closed or removed. Lightweight and easy to carry. Pass-through box with full-flat surface. Can be used for many purposes in any applications.
  • Mass(g)
    1020
1 pc.
508
352
260
35.4
442
1 Day(s)
-

Part Number : THC-35A-OD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    508
  • External Shape Depth(mm)
    352
  • External Height(mm)
    260
  • Capacity(L)
    35.4
  • Color
    Other
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    442
  • Effective inside dimension: depth(mm)
    298
  • Effective inside dimension: height(mm)
    255
  • Detailed colors
    OD
  • JAN Code
    4989999232936
  • Trusco Code
    440-8161
  • Features
    Stackable when lid is closed or removed. Lightweight and easy to carry. Pass-through box with full-flat surface. Can be used for many purposes in any applications.
  • Mass(g)
    1390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:OD

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)