Self-Locking Hook Swivel Type

Self-Locking Hook Swivel Type

When a load is applied, it locks automatically, making it secure and preventing loads from slipping. Prevents dislocation caused by wire burnout. A wide opening, making it easy to remove the sling. Lifting of cargo in civil engineering and construction work.

Part Number

Configured Part Number is shown.

Part Number
SLH-1.2S
SLH-2S
SLH-3.2S
SLH-5.3S
Part NumberVolume DiscountDays to ShipWorking Load Limit
(t)
Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size H
(mm)
Dimension P
(mm)
Size G
(mm)
Size D
(mm)
JAN Code Trusco Code Mass
(g)
Features Intended Use Specifications Material (Body) Amount Of Content
11 Day(s) or more 1.22832221914915124580159599427442-4450700Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Fixed TypeSpecial Alloy Steel1 pc.
11 Day(s) or more 23436292418620134580159599434442-44761200Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Fixed TypeSpecial Alloy Steel1 pc.
13 Day(s) or more 3.24441343021826164580159599441442-44922000Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Fixed TypeSpecial Alloy Steel1 pc.
9 Day(s) or more 5.35146433927630214580159599458442-45144200Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Swivel TypeSpecial Alloy Steel1 pc.

Loading...

  1. 1

Basic Information

Product Model Hook Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)