(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Super Erector, Pro Width (mm) 910 – 1,824

Super Erector, Pro Width (mm) 910 – 1,824

Standard Unit Price:
-
Days to Ship :
Quote

The antibacterial shelf panel mats can be easily removed from the frame and washed, making it ideal for sanitation control. Because it features excellent rust and chemical resistance, it is optimal for use in clean environments. For use in locations where a sanitary environment is required. Each shelf can hold heavy items up to 250 kg in weight.

Basic Specifications

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 910
  • 1215
  • 1520
  • 1824
  • Clear
Depth(mm)

Refine by

  • 460
  • 612
  • Clear
Height(mm)

Refine by

  • 1387
  • 1591
  • 1895
  • Clear
Effective Width(mm)

Refine by

  • 849
  • 1152
  • 1456
  • 1763
  • Clear
Trusco Code

Refine by

  • 452-7267
  • 452-7259
  • 452-7241
  • 452-7232
  • 452-7224
  • 452-7216
  • 452-7208
  • 452-7194
  • 452-7186
  • 452-7178
  • 452-7160
  • 452-7151
  • 452-7143
  • 452-7135
  • 452-7127
  • 452-7119
  • 452-7101
  • 452-7097
  • 452-7089
  • 452-7071
  • 452-7062
  • 452-7054
  • 452-7046
  • 452-7038
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
910
460
1387
849
452-7038
Quote
-

Part Number : PR1836NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    849
  • Trusco Code
    452-7038
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments. For use where hygienic environment is required. Loading of items weighing up to 250 kg is possible on each shelf.
  • Mass(kg)
    22.4
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
910
460
1591
849
452-7046
Quote
-

Part Number : PR1836NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    849
  • Trusco Code
    452-7046
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    23.2
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
910
460
1895
849
452-7054
Quote
-

Part Number : PR1836NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    849
  • Trusco Code
    452-7054
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    24
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1215
460
1387
1152
452-7062
Quote
-

Part Number : PR1848NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1215
  • Depth(mm)
    460
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1152
  • Trusco Code
    452-7062
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    28.8
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1215
460
1591
1152
452-7071
Quote
-

Part Number : PR1848NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1215
  • Depth(mm)
    460
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1152
  • Trusco Code
    452-7071
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    29.6
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1215
460
1895
1152
452-7089
Quote
-

Part Number : PR1848NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1215
  • Depth(mm)
    460
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1152
  • Trusco Code
    452-7089
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    30.4
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1520
460
1387
1456
452-7097
Quote
-

Part Number : PR1860NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1520
  • Depth(mm)
    460
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1456
  • Trusco Code
    452-7097
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    35.2
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1520
460
1591
1456
452-7101
Quote
-

Part Number : PR1860NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1520
  • Depth(mm)
    460
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1456
  • Trusco Code
    452-7101
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    36
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1520
460
1895
1456
452-7119
Quote
-

Part Number : PR1860NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1520
  • Depth(mm)
    460
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1456
  • Trusco Code
    452-7119
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    36.8
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1824
460
1387
1763
452-7127
Quote
-

Part Number : PR1872NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1824
  • Depth(mm)
    460
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1763
  • Trusco Code
    452-7127
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    40.8
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1824
460
1591
1763
452-7135
Quote
-

Part Number : PR1872NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1824
  • Depth(mm)
    460
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1763
  • Trusco Code
    452-7135
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    41.6
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1824
460
1895
1763
452-7143
Quote
-

Part Number : PR1872NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1824
  • Depth(mm)
    460
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1763
  • Trusco Code
    452-7143
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    42.4
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
910
612
1387
849
452-7151
Quote
-

Part Number : PR2436NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    612
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    849
  • Trusco Code
    452-7151
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    28.8
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
910
612
1591
849
452-7160
Quote
-

Part Number : PR2436NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    612
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    849
  • Trusco Code
    452-7160
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    29.6
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
910
612
1895
849
452-7178
Quote
-

Part Number : PR2436NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    910
  • Depth(mm)
    612
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    849
  • Trusco Code
    452-7178
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    30.4
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1215
612
1387
1152
452-7186
Quote
-

Part Number : PR2448NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1215
  • Depth(mm)
    612
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1152
  • Trusco Code
    452-7186
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    33.2
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1215
612
1591
1152
452-7194
Quote
-

Part Number : PR2448NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1215
  • Depth(mm)
    612
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1152
  • Trusco Code
    452-7194
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    34
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1215
612
1895
1152
452-7208
Quote
-

Part Number : PR2448NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1215
  • Depth(mm)
    612
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1152
  • Trusco Code
    452-7208
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    34.8
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1520
612
1387
1456
452-7216
Quote
-

Part Number : PR2460NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1520
  • Depth(mm)
    612
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1456
  • Trusco Code
    452-7216
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    41.2
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1520
612
1591
1456
452-7224
Quote
-

Part Number : PR2460NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1520
  • Depth(mm)
    612
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1456
  • Trusco Code
    452-7224
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    42
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1520
612
1895
1456
452-7232
Quote
-

Part Number : PR2460NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1520
  • Depth(mm)
    612
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1456
  • Trusco Code
    452-7232
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    42.8
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1824
612
1387
1763
452-7241
Quote
-

Part Number : PR2472NK3・54PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1824
  • Depth(mm)
    612
  • Height(mm)
    1387
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1763
  • Trusco Code
    452-7241
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    47.2
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1824
612
1591
1763
452-7259
Quote
-

Part Number : PR2472NK3・63PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1824
  • Depth(mm)
    612
  • Height(mm)
    1591
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1763
  • Trusco Code
    452-7259
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    48
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating
1 unit
1824
612
1895
1763
452-7267
Quote
-

Part Number : PR2472NK3・74PK3-4
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1824
  • Depth(mm)
    612
  • Height(mm)
    1895
  • Number of Shelves(Level)
    4
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Moss green
  • Effective Width(mm)
    1763
  • Trusco Code
    452-7267
  • Features
    Antibacterial treated shelf board mat section can be easily removed from the frame and cleaned easily, making it ideal for hygiene control. The product features superior rust resistance and chemical resistance that makes it ideally suited for clean environments.
  • Mass(kg)
    48.8
  • Specifications
    Assembly type
  • Maximum Capacity(kg/unit)
    750
  • Shelf Adjustment Pitch(mm)
    25.4
  • Operating Temperature Range(°C)
    -29~52
  • Post Material
    Electro-galvanized Steel Epoxy Coating
  • Shelf Mat Material
    Polypropylene (Microban Antibacterial Processing)
  • Shelf Frame Material
    Electro-galvanized Steel Epoxy Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)