(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rear Strike Plates for Small to Medium Capacity Shelf Model TLA

Rear Strike Plates for Small to Medium Capacity Shelf Model TLA

Standard Unit Price:
-
Days to Ship :
Quote

It is attached to the back of the shelf to prevent cargo from falling.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Depth(mm)
    10
  • Height Dimension(mm)
    45
  • Features
    It is attached to the back of the shelf to prevent cargo from falling.
  • Specifications
    Oyster White
  • Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Width dimension(mm)

Refine by

  • 881
  • 1181
  • 1481
  • 1781
  • Clear
Conform

Refine by

  • For 1,200 mm Width
  • For 1,500 mm Width
  • For 1,800 mm Width
  • For 900 mm Width
  • Clear
Trusco Code

Refine by

  • 454-1065
  • 454-1057
  • 454-1049
  • 454-1031
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
881
For 900 mm Width
454-1031
Quote
-

Part Number : TLA-A3W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    881
  • Depth(mm)
    10
  • Height Dimension(mm)
    45
  • Conform
    For 900 mm Width
  • Trusco Code
    454-1031
  • Features
    It is attached to the back of the shelf to prevent cargo from falling.
  • Mass
    500g
  • Specifications
    Oyster White
  • Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
1200
1181
For 1,200 mm Width
454-1049
Quote
-

Part Number : TLA-A4W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    1181
  • Depth(mm)
    10
  • Height Dimension(mm)
    45
  • Conform
    For 1,200 mm Width
  • Trusco Code
    454-1049
  • Features
    It is attached to the back of the shelf to prevent cargo from falling.
  • Mass
    680g
  • Specifications
    Oyster White
  • Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
1500
1481
For 1,500 mm Width
454-1057
Quote
-

Part Number : TLA-A5W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    1481
  • Depth(mm)
    10
  • Height Dimension(mm)
    45
  • Conform
    For 1,500 mm Width
  • Trusco Code
    454-1057
  • Features
    It is attached to the back of the shelf to prevent cargo from falling.
  • Mass
    1100g
  • Specifications
    Oyster White
  • Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
1800
1781
For 1,800 mm Width
454-1065
Quote
-

Part Number : TLA-A6W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    1781
  • Depth(mm)
    10
  • Height Dimension(mm)
    45
  • Conform
    For 1,800 mm Width
  • Trusco Code
    454-1065
  • Features
    It is attached to the back of the shelf to prevent cargo from falling.
  • Mass
    1330g
  • Specifications
    Oyster White
  • Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)