(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 2,400 mm, 5 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 2,400 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· Assembly and disassembly work time can be shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The number of shelves and shelf positions can be changed and adjusted freely in small increments at 25 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 295
  • 445
  • 595
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 450-0466
  • 450-0458
  • 450-0423
  • 450-0415
  • 450-0385
  • 450-0377
  • 450-0342
  • 450-0334
  • 450-0300
  • 450-0296
  • 450-0261
  • 450-0253
  • 450-0229
  • 450-0211
  • 450-0181
  • 450-0172
  • 450-0148
  • 450-0130
  • 450-0105
  • 450-0091
  • 450-0067
  • 450-0059
  • 450-0024
  • 450-0016
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
295
816
450-0016
30 Day(s)
-

Part Number : M1.5-8335-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0016
  • Mass
    30.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
295
816
450-0024
30 Day(s)
-

Part Number : M1.5-8335B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0024
  • Mass
    24.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
445
816
450-0059
30 Day(s)
-

Part Number : M1.5-8345-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0059
  • Mass
    34.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
445
816
450-0067
30 Day(s)
-

Part Number : M1.5-8345B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0067
  • Mass
    29.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
595
816
450-0091
30 Day(s)
-

Part Number : M1.5-8365-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0091
  • Mass
    39.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
595
816
450-0105
30 Day(s)
-

Part Number : M1.5-8365B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-0105
  • Mass
    33.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
295
1116
450-0130
35 Day(s)
-

Part Number : M1.5-8435-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0130
  • Mass
    35.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
295
1116
450-0148
30 Day(s)
-

Part Number : M1.5-8435B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0148
  • Mass
    30.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
445
1116
450-0172
30 Day(s)
-

Part Number : M1.5-8445-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0172
  • Mass
    41.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
445
1116
450-0181
30 Day(s)
-

Part Number : M1.5-8445B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0181
  • Mass
    35.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
595
1116
450-0211
30 Day(s)
-

Part Number : M1.5-8465-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0211
  • Mass
    46.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
595
1116
450-0229
30 Day(s)
-

Part Number : M1.5-8465B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    450-0229
  • Mass
    41.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
295
1416
450-0253
30 Day(s)
-

Part Number : M1.5-8535-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0253
  • Mass
    41.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
295
1416
450-0261
30 Day(s)
-

Part Number : M1.5-8535B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0261
  • Mass
    35.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
445
1416
450-0296
30 Day(s)
-

Part Number : M1.5-8545-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0296
  • Mass
    47.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
445
1416
450-0300
35 Day(s)
-

Part Number : M1.5-8545B-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0300
  • Mass
    42.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
595
1416
450-0334
30 Day(s)
-

Part Number : M1.5-8565-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0334
  • Mass
    58.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
595
1416
450-0342
30 Day(s)
-

Part Number : M1.5-8565B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0342
  • Mass
    53.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
295
1716
450-0377
30 Day(s)
-

Part Number : M1.5-8635-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0377
  • Mass
    56.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
295
1716
450-0385
30 Day(s)
-

Part Number : M1.5-8635B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    295
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0385
  • Mass
    51.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
445
1716
450-0415
30 Day(s)
-

Part Number : M1.5-8645-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0415
  • Mass
    64.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
445
1716
450-0423
30 Day(s)
-

Part Number : M1.5-8645B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    445
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0423
  • Mass
    58.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
595
1716
450-0458
30 Day(s)
-

Part Number : M1.5-8665-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0458
  • Mass
    72.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
595
1716
450-0466
30 Day(s)
-

Part Number : M1.5-8665B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    595
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-0466
  • Mass
    67.4kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)