(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stainless Steel Mesh Rack (SUS304 Uniform Load 30 kg, Pipe Diameter ø19 mm) Additional Shelf

Stainless Steel Mesh Rack (SUS304 Uniform Load 30 kg, Pipe Diameter ø19 mm) Additional Shelf

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· It is a rust-resistant stainless steel (SUS304) mesh shelf.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 550
  • 800
  • Clear
Trusco Code

Refine by

  • 454-0484
  • 454-0433
  • Clear
JAN Code

Refine by

  • 4989999260908
  • 4989999260915
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
550
454-0433
4989999260908
12 Day(s)
-

Part Number : TSM19-23S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    550
  • Depth(mm)
    350
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    30
  • Other
    Option
  • Details Type
    Additional shelf board
  • Trusco Code
    454-0433
  • JAN Code
    4989999260908
  • Mass
    950g
1 pc.
800
454-0484
4989999260915
12 Day(s)
-

Part Number : TSM19-33S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    800
  • Depth(mm)
    350
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    30
  • Other
    Option
  • Details Type
    Additional shelf board
  • Trusco Code
    454-0484
  • JAN Code
    4989999260915
  • Mass
    1.25kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)