(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Additional Partition for Medium Weight Stainless Steel Shelf (with Intermediate Shelf Bracket) SUS304

Additional Partition for Medium Weight Stainless Steel Shelf (with Intermediate Shelf Bracket) SUS304

Standard Unit Price:
-
Days to Ship :
Quote

SM3 type shelf board for SUS shelf with intermediate support. The loading capacity will be reduced by half if a concentrated load is applied. Be sure to use it with a uniform load.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 283-8460
  • 283-8451
  • 283-8443
  • 283-8435
  • 283-8427
  • 283-8419
  • 283-8401
  • 283-8397
  • 283-8389
  • 283-8371
  • 283-8362
  • 283-8354
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
471
840
283-8354
Quote
-

Part Number : SM3-T35S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-8354
  • Mass
    6.5kg
1 pc.
900
571
840
283-8371
Quote
-

Part Number : SM3-T36S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-8371
  • Mass
    7.4kg
1 pc.
900
921
840
283-8397
Quote
-

Part Number : SM3-T39S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-8397
  • Mass
    12.7kg
1 pc.
1200
471
1140
283-8362
Quote
-

Part Number : SM3-T45S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8362
  • Mass
    8kg
1 pc.
1200
571
1140
283-8389
Quote
-

Part Number : SM3-T46S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8389
  • Mass
    9.1kg
1 pc.
1200
921
1140
283-8401
Quote
-

Part Number : SM3-T49S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8401
  • Mass
    15.8kg
1 pc.
1500
471
1440
283-8419
Quote
-

Part Number : SM3-T55S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8419
  • Mass
    11.7kg
1 pc.
1500
571
1440
283-8435
Quote
-

Part Number : SM3-T56S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8435
  • Mass
    13kg
1 pc.
1500
921
1440
283-8451
Quote
-

Part Number : SM3-T59S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8451
  • Mass
    23.1kg
1 pc.
1800
471
1740
283-8427
Quote
-

Part Number : SM3-T65S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8427
  • Mass
    15.3kg
1 pc.
1800
571
1740
283-8443
Quote
-

Part Number : SM3-T66S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8443
  • Mass
    17.1kg
1 pc.
1800
921
1740
283-8460
Quote
-

Part Number : SM3-T69S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8460
  • Mass
    30.4kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)