(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stainless Steel Medium-Weight Shelf (SUS304 / Solid Shelf Type, 300 kg Type, Height 1,800 mm, 5-Level Type)

Stainless Steel Medium-Weight Shelf (SUS304 / Solid Shelf Type, 300 kg Type, Height 1,800 mm, 5-Level Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Assembly is easy since it is a bolt-less structure which does not use a single bolt.
· Excellent durability and safety.
· Cost reduction can be achieved by expanding the structure in a manner that shares use of some posts.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 283-7862
  • 283-7854
  • 283-7820
  • 283-7811
  • 283-7781
  • 283-7773
  • 283-7749
  • 283-7731
  • 283-7706
  • 283-7692
  • 283-7668
  • 283-7650
  • 283-7625
  • 283-7617
  • 283-7587
  • 283-7579
  • 283-7544
  • 283-7536
  • 283-7501
  • 283-7498
  • 283-7463
  • 283-7455
  • 283-7421
  • 283-7412
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
283-7412
Quote
-

Part Number : SM3-6355
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7412
  • Mass
    52.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
283-7421
Quote
-

Part Number : SM3-6355B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7421
  • Mass
    45.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
283-7455
Quote
-

Part Number : SM3-6365
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7455
  • Mass
    56.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
283-7463
Quote
-

Part Number : SM3-6365B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7463
  • Mass
    49.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
283-7498
Quote
-

Part Number : SM3-6395
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7498
  • Mass
    82.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
283-7501
Quote
-

Part Number : SM3-6395B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7501
  • Mass
    75.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
283-7536
Quote
-

Part Number : SM3-6455
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-7536
  • Mass
    62kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
283-7544
Quote
-

Part Number : SM3-6455B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-7544
  • Mass
    54.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
283-7579
Quote
-

Part Number : SM3-6465
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-7579
  • Mass
    67.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
283-7587
Quote
-

Part Number : SM3-6465B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-7587
  • Mass
    60.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
283-7617
Quote
-

Part Number : SM3-6495
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-7617
  • Mass
    100.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
283-7625
Quote
-

Part Number : SM3-6495B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-7625
  • Mass
    93.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
283-7650
Quote
-

Part Number : SM3-6555
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7650
  • Mass
    82.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
283-7668
Quote
-

Part Number : SM3-6555B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7668
  • Mass
    75.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
283-7692
Quote
-

Part Number : SM3-6565
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7692
  • Mass
    89.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
283-7706
Quote
-

Part Number : SM3-6565B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7706
  • Mass
    81.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
283-7731
Quote
-

Part Number : SM3-6595
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7731
  • Mass
    139.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
283-7749
Quote
-

Part Number : SM3-6595B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7749
  • Mass
    132.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
283-7773
Quote
-

Part Number : SM3-6655
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7773
  • Mass
    102.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
283-7781
Quote
-

Part Number : SM3-6655B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7781
  • Mass
    95.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
283-7811
Quote
-

Part Number : SM3-6665
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7811
  • Mass
    111.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
283-7820
Quote
-

Part Number : SM3-6665B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7820
  • Mass
    104.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
283-7854
Quote
-

Part Number : SM3-6695
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7854
  • Mass
    177.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
283-7862
Quote
-

Part Number : SM3-6695B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7862
  • Mass
    170.4kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)