(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Single Column Book Case Model S

Single Column Book Case Model S

Standard Unit Price:
-
Days to Ship :
Quote

Account book storage. On-site test record storage. Storage for small objects.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Shelf Board Adjustment Pitch
    25mm
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 940
  • Clear
Depth(mm)

Refine by

  • 270
  • 370
  • 490
  • 690
  • Clear
Height(mm)

Refine by

  • 1975
  • 2275
  • 2575
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 5
  • 6
  • 7
  • 8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
940
490
1975
6
Quote
-

Part Number : BS-SD63T-6
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    490
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Stand-Alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2531
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    37.4kg
  • Effective number of steps(Level)
    6
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
490
1975
6
Quote
-

Part Number : BS-SD63T-6B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    490
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Connected Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2549
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    31.5kg
  • Effective number of steps(Level)
    6
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
690
1975
5
Quote
-

Part Number : BS-SD63Y-5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    690
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Stand-alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2557
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    39.5kg
  • Effective number of steps(Level)
    5
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
690
1975
5
Quote
-

Part Number : BS-SD63Y-5B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    690
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Linked Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2565
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    33.3kg
  • Effective number of steps(Level)
    5
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
490
2275
7
Quote
-

Part Number : BS-SD73T-7
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    490
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Stand-Alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2573
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    41.7kg
  • Effective number of steps(Level)
    7
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
490
2275
7
Quote
-

Part Number : BS-SD73T-7B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    490
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Connected Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2581
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    35.1kg
  • Effective number of steps(Level)
    7
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
690
2275
6
Quote
-

Part Number : BS-SD73Y-6
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    690
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Stand-alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2590
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    44.7kg
  • Effective number of steps(Level)
    6
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
690
2275
6
Quote
-

Part Number : BS-SD73Y-6B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    690
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Linked Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2603
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    37.8kg
  • Effective number of steps(Level)
    6
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
490
2575
8
Quote
-

Part Number : BS-SD83T-8
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    490
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Stand-Alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2611
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    50.5kg
  • Effective number of steps(Level)
    8
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
490
2575
8
Quote
-

Part Number : BS-SD83T-8B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    490
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Connected Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2620
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    41.7kg
  • Effective number of steps(Level)
    8
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
690
2575
7
Quote
-

Part Number : BS-SD83Y-7
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    690
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Stand-alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2638
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    54.3kg
  • Effective number of steps(Level)
    7
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
690
2575
7
Quote
-

Part Number : BS-SD83Y-7B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    690
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Linked Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2646
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    45.2kg
  • Effective number of steps(Level)
    7
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
270
1975
6
Quote
-

Part Number : BS-SS63T-6
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    270
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Stand-Alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2654
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    56.4kg
  • Effective number of steps(Level)
    6
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
270
1975
6
Quote
-

Part Number : BS-SS63T-6B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    270
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Connected Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2662
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    49.9kg
  • Effective number of steps(Level)
    6
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
370
1975
5
Quote
-

Part Number : BS-SS63Y-5
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    370
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Stand-alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2671
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    61.5kg
  • Effective number of steps(Level)
    5
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
370
1975
5
Quote
-

Part Number : BS-SS63Y-5B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    370
  • Height(mm)
    1975
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Linked Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2689
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    53.5kg
  • Effective number of steps(Level)
    5
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
270
2275
7
Quote
-

Part Number : BS-SS73T-7
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    270
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Stand-Alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2697
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    13.9kg
  • Effective number of steps(Level)
    7
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
270
2275
7
Quote
-

Part Number : BS-SS73T-7B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    270
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Connected Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2701
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    56.5kg
  • Effective number of steps(Level)
    7
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
370
2275
6
Quote
-

Part Number : BS-SS73Y-6
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    370
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Stand-alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2719
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    69.5kg
  • Effective number of steps(Level)
    6
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
370
2275
6
Quote
-

Part Number : BS-SS73Y-6B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    370
  • Height(mm)
    2275
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Linked Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2727
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    61.7kg
  • Effective number of steps(Level)
    6
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
270
2575
8
Quote
-

Part Number : BS-SS83T-8
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    270
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Stand-Alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2735
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    75.2kg
  • Effective number of steps(Level)
    8
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
270
2575
8
Quote
-

Part Number : BS-SS83T-8B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    270
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    40
  • Details Type
    B5 Vertical Connected Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2743
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    65.9kg
  • Effective number of steps(Level)
    8
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Standalone Type
940
370
2575
7
Quote
-

Part Number : BS-SS83Y-7
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    940
  • Depth(mm)
    370
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Stand-alone Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2751
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    82.8kg
  • Effective number of steps(Level)
    7
  • Caution
    -
  • Shelf Board Adjustment Pitch
    25mm
1 unit
Added connectable type (2 supports)
900
370
2575
7
Quote
-

Part Number : BS-SS83Y-7B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    370
  • Height(mm)
    2575
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    60
  • Details Type
    A4 Horizontal Linked Type
  • Color
    Mild White
  • Effective Frontage(mm)
    897
  • Trusco Code
    459-2760
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Mass
    72.9kg
  • Effective number of steps(Level)
    7
  • Caution
    Cannot be used by connecting type alone.
  • Shelf Board Adjustment Pitch
    25mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Mild White
●Equal Load Capacity: 60kg/stage

Materials

●Main Body: Steel
●Adjuster Base: Polypropylene (100% recycled material)
●Cap: Polypropylene (100% recycled material)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)