(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Display Container 6030

Display Container 6030

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

A product display shelf stand for use in large and small stores. Displays products three-dimensionally and enables displays to be laid out easily. The lid features a special shape that enables displays to be arranged as desired by rotating units 90° for stacking (parallel cross stacking) or multi-level stacking.

Basic Specifications

  • Product Model
    Showcase
  • Frontage (mm)
    600
  • Depth (mm)
    300
  • Height (mm)
    302
  • Body / Option
    Body
  • Maximum Capacity(kg/unit)
    100
  • Body Color
    Green
  • JAN Code
    4983049453548
  • Trusco Code
    439-0911
  • Mass(g)
    2570
  • Features
    A product display shelf that can be used at mass retailers and small shops. Products are displayed three-dimensionally, with simple display layout. A flexible range of display layouts are possible by utilizing the specially shaped lids, such as a stacked display, which is achieved by rotating them 90°.
  • Material
    Polypropylene (PP)
  • Note
    Please avoid use when lid is not attached. Strength may be insufficient. Do not use as a stepping platform. Keep away from flames.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
16 Day(s) or more
-

Part Number : SK-6030-GR
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    600
  • Depth (mm)
    300
  • Height (mm)
    302
  • Body / Option
    Body
  • Maximum Capacity(kg/unit)
    100
  • Body Color
    Green
  • JAN Code
    4983049453548
  • Trusco Code
    439-0911
  • Mass(g)
    2570
  • Features
    A product display shelf that can be used at mass retailers and small shops. Products are displayed three-dimensionally, with simple display layout. A flexible range of display layouts are possible by utilizing the specially shaped lids, such as a stacked display, which is achieved by rotating them 90°.
  • Material
    Polypropylene (PP)
  • Note
    Please avoid use when lid is not attached. Strength may be insufficient. Do not use as a stepping platform. Keep away from flames.