Hand Lifter Uniform Load 500–1000 kg

Hand Lifter Uniform Load 500–1000 kg

A hand lifter that achieves smooth and stable running due to adoption of rubber wheels.
[Features]
· Swivel wheels are equipped with safety brakes.
· The high-durability hydraulic pump is equipped with a powerful cylinder.
· Equipped with hydraulic device with fast-forward function, and upward pitch that automatically switches according to the cargo weight.
· It is a novel design that includes the hydraulic pump and cylinder in the high-rigidity frame at a compact size.
· In an emergency situation, simply release the handle and, as a result of the handle's spring-back mechanism, descent will stop.
[Applications]
· For cargo elevation and transportation, etc.

Part Number

Configured Part Number is shown.

HLF-E500G

Part Number
HLF-E500G
Part NumberVolume DiscountDays to ShipMass Features Specifications Application Lift method Fast feeding unit Amount Of Content
2 Day(s) 75kgThe high durable hydraulic pump is equipped with a strong cylinder to achieve safe and comfortable ascent and descent operations. The elegant design places a hydraulic pump and cylinder compactly in a rigid frame. The standard type, which can be used for a variety of applications. Equipped with hydraulic device with fast-forward function, and upward pitch that automatically switches according to the cargo weight.Swivel Casters with Stopper and Fixed Casters, 2 pcs each.For cargo elevation and transportation, etc.Stepping type hydraulic pump (turbine oil ISO-VG 220)Included1 unit

Loading...

  1. 1

Basic Information

Product Type Mobile lifter Uniform Load (kg) 500 Table height Minimum (mm) 325
Table dimensions Width (mm) 600 Table dimensions Length (mm) 900 Table height Maximum (mm) 925
Details Type With fast feeding Stroke(mm) 600 Stepping times(times) Fast 18 / Slow 42
Wheel Diameter D(mm) 150 (rubber) Color Green Trusco Code 454-1839
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part HLF-E500G in the Hand Lifter Uniform Load 500–1000 kg series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)