(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Work Bench with 2 Lower Shelves Average Load (kg) 250

Light Work Bench with 2 Lower Shelves Average Load (kg) 250

Standard Unit Price:
-
Days to Ship :
Quote

It uses a blue plasticized decorative top board that is easy on the eyes and reduces the burden even in long hours of work. Ideal for sorting and inspecting goods. It has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 454-3947
  • 454-3882
  • 454-3823
  • 454-3769
  • 454-3700
  • 454-3645
  • 454-3581
  • 454-3521
  • 454-3467
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
454-3467
Quote
-

Part Number : BE-0960LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3467
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    26.0
1 unit
900
750
454-3521
Quote
-

Part Number : BE-0975LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3521
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    28.0
1 unit
1200
600
454-3581
Quote
-

Part Number : BE-1260LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3581
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.5
1 unit
1200
750
454-3645
Quote
-

Part Number : BE-1275LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3645
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    35.0
1 unit
1500
600
454-3700
Quote
-

Part Number : BE-1560LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3700
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    38.5
1 unit
1500
750
454-3769
Quote
-

Part Number : BE-1575LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3769
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    41.5
1 unit
1800
600
454-3823
Quote
-

Part Number : BE-1860LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3823
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    43.0
1 unit
1800
750
454-3882
Quote
-

Part Number : BE-1875LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3882
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    46.5
1 unit
1800
900
454-3947
Quote
-

Part Number : BE-1890LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3947
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    51.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)