(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Paint Roller B, 13 mm, Regular

Click this image to zoom it.

Move the mouse over the image to zoom

Paint Roller B, 13 mm, Regular

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A paint roller with good control, for uniform roller marks and beautiful finishes.
[Features]
· The main fiber is acrylic
· The structure is high pile.
· A best-selling all-purpose type with excellent durability.
[Applications]
· Ideal for concrete, mortar, drywall, etc.

Basic Specifications

  • Roller Dimensions(Inch)
    2
  • Material
    Acrylic
  • Bristle Length(mm)
    13
  • Size Details(Inch)
    2
  • Model
    2B
  • Compatible Handle
    Handle for Regular Type
  • Suitable paint material
    Concrete, mortar, gypsum board, patterned surfaces (large), patterned surfaces (small), ceramic siding, and rigid PVC
  • Suitable Paint Material
    Reactive curing-type water-based paint, low VOC emulsion paint, turpentine-soluble acrylic paint, turpentine-soluble urethane paint, turpentine-soluble silicone paint, turpentine-soluble fluorine paint
  • Organization
    (Roller) High Pile
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
-

Part Number : 140310-0002
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    2
  • Material
    Acrylic
  • Bristle Length(mm)
    13
  • Size Details(Inch)
    2
  • Model
    2B
  • Compatible Handle
    Handle for Regular Type
  • Suitable paint material
    Concrete, mortar, gypsum board, patterned surfaces (large), patterned surfaces (small), ceramic siding, and rigid PVC
  • Suitable Paint Material
    Reactive curing-type water-based paint, low VOC emulsion paint, turpentine-soluble acrylic paint, turpentine-soluble urethane paint, turpentine-soluble silicone paint, turpentine-soluble fluorine paint
  • Organization
    (Roller) High Pile

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)