(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Roller for Sand Aggregate Paint, Extra Fine

Click this image to zoom it.

Move the mouse over the image to zoom

Small Roller for Sand Aggregate Paint, Extra Fine

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A paint roller that is perfect for sand-aggregated paint and painting elastic tile material.
[Features]
· Sand-aggregated.
· A roller with good material absorbency.
· It lets you paint thick coats and base coats in a single go.
[Applications]
· Perfect for paint and painting elastic tile material.

Basic Specifications

  • Roller Dimensions(Inch)
    6
  • Material
    Other
  • Model
    6S-KGSS
  • Material
    Polyurethane/Foam
  • Specifications
    Extra fine/Replaceable
  • Compatible Handle
    Various Handles for Use with Either Middle or Small Type
  • Use
    For Aggregate Paint, Resilient Tile Material (Aqueous)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
-

Part Number : 160770-0006
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Material
    Other
  • Model
    6S-KGSS
  • Material
    Polyurethane/Foam
  • Specifications
    Extra fine/Replaceable
  • Compatible Handle
    Various Handles for Use with Either Middle or Small Type
  • Use
    For Aggregate Paint, Resilient Tile Material (Aqueous)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)