• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
SAIKO Diagonal Type White Brush

SAIKO Diagonal Type White Brush

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Absorbs paint well, with firm resilience and durability.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Details Model
    For Synthetic Resin Coating
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Bristle Length(mm)

Refine by

  • 45
  • 50
  • Clear
Brush Standard and Size(No.)

Refine by

  • 10
  • 15
  • 20
  • Clear
Thickness(mm)

Refine by

  • 18
  • 20
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
45
10
18
9 Day(s) or more
-

Part Number : 100951-0010
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    45
  • Brush Standard and Size(No.)
    10
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    18
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
1 pc.
50
15
20
9 Day(s) or more
-

Part Number : 100951-0015
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    50
  • Brush Standard and Size(No.)
    15
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    20
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
1 pc.
50
20
21
9 Day(s) or more
-

Part Number : 100951-0020
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    50
  • Brush Standard and Size(No.)
    20
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    21
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)