(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RYUSEI Paint Brush Diagonal White

Click this image to zoom it.

Move the mouse over the image to zoom

RYUSEI Paint Brush Diagonal White

Standard Unit Price:
-
Days to Ship :
21 Day(s) or more

[Features]·Suitable for a wide range of applications from interior and exterior to steel frames. ·Excellent workability with a stiff bristle and smooth painting texture. ·Thin type suitable for lacquer and varnish.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    35
  • Details Model
    For Synthetic Resin Coating Painting Brush Thin Mouth Type
  • Size(mm)
    50
  • Thickness(mm)
    11
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
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
1 pc.
21 Day(s) or more
-

Part Number : 101862-0050
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    35
  • Details Model
    For Synthetic Resin Coating Painting Brush Thin Mouth Type
  • Size(mm)
    50
  • Thickness(mm)
    11
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair
  • Model
    Diagonal Strainer