• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
MISORA Diagonal Brush White

MISORA Diagonal Brush White

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

The animal hair-like fiber with natural waves achieves uniform discharge, excellent spreading and a beautiful finish.

Basic Specifications

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    38
  • Size(mm)
    40
  • Thickness(mm)
    16.5
  • Bristle Color
    White
  • Details Of Bristles Material
    PBT
  • Model
    Diagonal Strainer
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 102736-0040
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    38
  • Size(mm)
    40
  • Thickness(mm)
    16.5
  • Bristle Color
    White
  • Details Of Bristles Material
    PBT
  • Model
    Diagonal Strainer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)